(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Multi-Tap Extension Cord with Retainer

Multi-Tap Extension Cord with Retainer

Standard Unit Price:
SGD 45.31
Days to Ship :
9 Day(s)

[Features]
· Problems, such as falling off on site, resolved, with a function to prevent falling off from all 3 directions on the multi part.
· Has a structure to prevent the power cord from coming out and increases work efficiency.
· Comes with a multi hanger for convenient storage.
· Uses S-VCT 1.25 mm2 x 2-core wire and offers excellent flexibility and cold resistance.
[Applications]
· Ideal for cord extension when performing work at sites with variable height.
· Ideal for cord extension at work sites and factories in which prevention of disconnection is required by hanging.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Color
    Black
  • Trusco Code
    352-4124
  • Mass(kg)
    1.3
  • Material
    Vinyl Chloride
  • Rated Current(A)
    15
  • Electrical wire type
    Soft VCT
  • Features 1
    Has a structure to prevent the power cord from coming out and increases work efficiency.
  • Features 2
    Comes with a multi hanger for convenient storage.
  • Features 3
    Uses S-VCT 1.25 mm2 x 2-core soft wire and offers excellent flexibility and cold resistance.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 45.31

Part Number : TKC-ND10
Days to Ship 9 Day(s)
Standard Unit Price SGD 45.31
Quantity 1 pc.

Specificationtitle

  • Electrical wire length(m)
    10
  • Product Type
    extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Color
    Black
  • Trusco Code
    352-4124
  • Mass(kg)
    1.3
  • Material
    Vinyl Chloride
  • Rated Current(A)
    15
  • Electrical wire type
    Soft VCT
  • Features 1
    Has a structure to prevent the power cord from coming out and increases work efficiency.
  • Features 2
    Comes with a multi hanger for convenient storage.
  • Features 3
    Uses S-VCT 1.25 mm2 x 2-core soft wire and offers excellent flexibility and cold resistance.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Multi-part with all three directions attached with a coming-off function solving problems such as missing at the site.
●Since the power cord to be connected at the work site is structured so that it is difficult to be pulled out, work efficiency increases.
●It is convenient for storage with a multi hanger.
●Because it uses a S-VCT1.25mm2 x 2-core soft electric wire, it is very excellent in flexibility and cold resistance.

Specification

●Color:Black
●Wire Specification Length(m):10
●Wire Specification Thickness(mm2):1.25
●Wire Specification Number of Cores(C):2
●SPQ(piece):20
●Wire Type: Soft VCT

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)