(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Shovel

Aluminum Shovel

Standard Unit Price:
SGD 37.60-
Days to Ship :
9 Day(s)

[Features]
· It is lightweight and does not rust.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Shovel
  • Blade tip material
    Aluminum Alloy
  • Handle material
    Wood
  • Mass(g)
    1200
  • Features 1
    It is lightweight and does not rust.
  • Specifications, board thickness
    2mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade tip type (only shovels)

Refine by

  • Rectangular
  • Shovel Type
  • Clear
Overall length (mm)

Refine by

  • 900 to 999
  • 1000 to 1099
  • Clear
Blade tip width(mm)

Refine by

  • 255
  • 290
  • Clear
Blade tip length(mm)

Refine by

  • 300
  • 395
  • Clear
Trusco Code

Refine by

  • 254-9425
  • 254-9417
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Shovel Type
1000 to 1099
290
395
254-9425
9 Day(s)
SGD 39.00

Part Number : TAS-1080SK
Days to Ship 9 Day(s)
Standard Unit Price SGD 39.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Shovel Type
  • Overall length (mm)
    1000 to 1099
  • Blade tip material
    Aluminum Alloy
  • Handle material
    Wood
  • Blade tip width(mm)
    290
  • Blade tip length(mm)
    395
  • Trusco Code
    254-9425
  • Mass(g)
    1200
  • Features 1
    It is lightweight and does not rust.
  • Specifications, board thickness
    2mm
1 pc.
Rectangular
900 to 999
255
300
254-9417
9 Day(s)
SGD 37.60

Part Number : TAS-970K
Days to Ship 9 Day(s)
Standard Unit Price SGD 37.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Rectangular
  • Overall length (mm)
    900 to 999
  • Blade tip material
    Aluminum Alloy
  • Handle material
    Wood
  • Blade tip width(mm)
    255
  • Blade tip length(mm)
    300
  • Trusco Code
    254-9417
  • Mass(g)
    1200
  • Features 1
    It is lightweight and does not rust.
  • Specifications, board thickness
    2mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Light and rust-proof, ideal for scooping work such as snow removal and stock raising.

Specification

●Board Thickness: 2mm

Materials

●Blade Edge: Aluminum Alloy
●Handle: Wood

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)