(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pipe Handle Shovel

Pipe Handle Shovel

Standard Unit Price:
SGD 41.00-
Days to Ship :
9 Day(s)

[Features]
· Excellent durability, a light pipe handle.
· This has a baked-on coating.
· The blade tip is completely heat treated (quenching, tempering).
· Non-slip grip (with stripe).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Shovel
  • Overall length (mm)
    900 to 999
  • Blade tip material
    Shovel steel board
  • Handle material
    High Tension
  • Features 1
    Excellent durability, a light pipe handle.
  • Features 2
    This has a baked-on coating.
  • Features 3
    The blade tip is completely heat treated (hardening and tempering).
  • Features 4
    Non-slip grip (with stripe).
  • Specifications, board thickness
    1.6mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Blade tip type (only shovels)

Refine by

  • Round shape
  • Rectangular
  • Clear
Blade tip width(mm)

Refine by

  • 232
  • 255
  • Clear
Blade tip length(mm)

Refine by

  • 292
  • 300
  • Clear
Trusco Code

Refine by

  • 254-9361
  • 254-9352
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Rectangular
255
300
254-9361
9 Day(s)
SGD 43.32

Part Number : TPS-970K
Days to Ship 9 Day(s)
Standard Unit Price SGD 43.32
Quantity 1 pc.

Specificationtitle

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Rectangular
  • Overall length (mm)
    900 to 999
  • Blade tip material
    Shovel steel board
  • Handle material
    High Tension
  • Blade tip width(mm)
    255
  • Blade tip length(mm)
    300
  • Trusco Code
    254-9361
  • Mass(g)
    1800
  • Features 1
    Excellent durability, a light pipe handle.
  • Features 2
    This has a baked-on coating.
  • Features 3
    The blade tip is completely heat treated (hardening and tempering).
  • Features 4
    Non-slip grip (with stripe).
  • Specifications, board thickness
    1.6mm
1 pc.
Round shape
232
292
254-9352
9 Day(s)
SGD 41.00

Part Number : TPS-970R
Days to Ship 9 Day(s)
Standard Unit Price SGD 41.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Round shape
  • Overall length (mm)
    900 to 999
  • Blade tip material
    Shovel steel board
  • Handle material
    High Tension
  • Blade tip width(mm)
    232
  • Blade tip length(mm)
    292
  • Trusco Code
    254-9352
  • Mass(g)
    1700
  • Features 1
    Excellent durability, a light pipe handle.
  • Features 2
    This has a baked-on coating.
  • Features 3
    The blade tip is completely heat treated (hardening and tempering).
  • Features 4
    Non-slip grip (with stripe).
  • Specifications, board thickness
    1.6mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent durability, light pipe handle.
●It is coating paint.

Specification

●SPQ(piece):12
●Board Thickness: 1.6mm
●JIS A8902 Standard Product

Materials

●Blade Edge: Shovel Steel Plate(S50C)
●Handle: Heighten Pipe Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)