(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High Quality One Line Brush

High Quality One Line Brush

Standard Unit Price:
SGD 16.70
Days to Ship :
8 Day(s)

[Features]
·The handle is painted brown.
·For air venting of cross tension.
Bristle material: Hog bristle

Basic Specifications

  • Product Model
    Brush
  • Brush Width(mm)
    72
  • Bristle Length(mm)
    13
  • Total Length(mm)
    270
  • Trusco Code
    295-1517
  • Features
    The handle is painted brown.
  • Use
    For air extraction when pasting wall cloth/paper.
  • Mass(g)
    115
  • Quality Of Hair Material
    Hog hair
  • Handle Material
    Wood
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 16.70

Part Number : NO214K1
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush
  • Brush Width(mm)
    72
  • Bristle Length(mm)
    13
  • Total Length(mm)
    270
  • Trusco Code
    295-1517
  • Features
    The handle is painted brown.
  • Use
    For air extraction when pasting wall cloth/paper.
  • Mass(g)
    115
  • Quality Of Hair Material
    Hog hair
  • Handle Material
    Wood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)