(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
End Cutter

End Cutter

Standard Unit Price:
SGD 38.00
Days to Ship :
7 Day(s)

[Features]
·It can be used in the same way as a cut
·Easy and quick cutting with scissors-like one-handed operation
·Equipped with holes for mounting all types of fall prevention devices
·The stainless steel series uses stainless steel for all the metal parts, so it is resistant to rust and has a sharpness that does not change forever.
·Easy adjustment of the opening of the cutting edge

Basic Specifications

  • Cut material
    Soft wire
  • Overall Length(mm)
    215
  • Flexible Wire(mm)
    3.5
  • Hard Wire(mm)
    2
  • Piano Wire(mm)
    -
  • Copper Wire (mm)
    -
  • Features
    The product can be used in the same way as a cutting nipper.
  • Trusco Code
    222-2795
  • Mass(g)
    300

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 38.00

Part Number : ME-0020
Days to Ship 7 Day(s)
Standard Unit Price SGD 38.00

Specificationtitle

  • Cut material
    Soft wire
  • Overall Length(mm)
    215
  • Flexible Wire(mm)
    3.5
  • Hard Wire(mm)
    2
  • Piano Wire(mm)
    -
  • Copper Wire (mm)
    -
  • Features
    The product can be used in the same way as a cutting nipper.
  • Trusco Code
    222-2795
  • Mass(g)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used in the same way as a wire cutter. The blade has its own heat treatment for special steel, is excellent in sharpness and durability, and opening adjustment can be easily done.

Specification

●Cutting Performance(mm) Soft Wire:Φ3.5
●Cutting Performance(mm) Hard Wire:Φ2
●SPQ(piece):10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)