(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Midget Nippers (Made of Stainless Steel)

Midget Nippers (Made of Stainless Steel)

Standard Unit Price:
SGD 40.50
Days to Ship :
7 Day(s)

[Features]
· All metal parts of the product are made from stainless steel and the product has excellent durability.
· The blade tip is curved and thus can cut from the base.
· The opening for the cutting edge can be adjusted easily.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Cut material
    Soft wire
  • Overall Length(mm)
    215
  • Flexible Wire(mm)
    3.5
  • Piano Wire(mm)
    -
  • Copper Wire (mm)
    -
  • Features
    All metal parts of the product are made from stainless steel and the product has excellent durability.
  • Trusco Code
    367-3812
  • Mass(g)
    240
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 40.50

Part Number : SUSMN-02
Days to Ship 7 Day(s)
Standard Unit Price SGD 40.50

Specificationtitle

  • Cut material
    Soft wire
  • Overall Length(mm)
    215
  • Flexible Wire(mm)
    3.5
  • Piano Wire(mm)
    -
  • Copper Wire (mm)
    -
  • Features
    All metal parts of the product are made from stainless steel and the product has excellent durability.
  • Trusco Code
    367-3812
  • Mass(g)
    240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)