(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Midget Cutter Special

Midget Cutter Special

Standard Unit Price:
SGD 26.20
Days to Ship :
7 Day(s)

[Features]
· Can cut 2 mm hardened wire. The blade is made by unique heat treatment of special steel, has excellent sharpness/durability, and the opening can be adjusted easily.
· You can quickly and easily cut with one hand with the feeling of scissors.

Basic Specifications

  • Overall Length(mm)
    210
  • Flexible Wire(mm)
    4
  • Hard Wire(mm)
    2
  • Product Cutting Material
    Soft wire, hard wire
  • Trusco Code
    222-2761
  • Mass(g)
    275
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 26.20

Part Number : MCS0020
Days to Ship 7 Day(s)
Standard Unit Price SGD 26.20

Specificationtitle

  • Overall Length(mm)
    210
  • Flexible Wire(mm)
    4
  • Hard Wire(mm)
    2
  • Product Cutting Material
    Soft wire, hard wire
  • Trusco Code
    222-2761
  • Mass(g)
    275

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)