(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
(Merry) Multi-Cutter

(Merry) Multi-Cutter

Standard Unit Price:
SGD 69.64
Days to Ship :
7 Day(s)

[Features]
· The pipe material receiving section is adjustable, and can secure the pipe and make a straight cut.
· The replaceable blades are interchangeable types which can be used twice.
· It can cut anything from soft CD tube to hard HIVP tube.
[Applications]
· Piping construction industry such as hot water supply/water supply. Cutting of PVC pipes, sheathed pipes, crosslinked polyethylene pipes, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    Flexible Tube 34
  • Overall Length(mm)
    233
  • Trusco Code
    337-8985
  • Mass(g)
    225
  • Application
    Piping construction industry such as hot water supply/water supply. Cutting of PVC pipe, sheath pipe, crosslinked polyethylene pipe, etc.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 69.64

Part Number : MC80
Days to Ship 7 Day(s)
Standard Unit Price SGD 69.64

Specificationtitle

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    Flexible Tube 34
  • Overall Length(mm)
    233
  • Trusco Code
    337-8985
  • Mass(g)
    225
  • Application
    Piping construction industry such as hot water supply/water supply. Cutting of PVC pipe, sheath pipe, crosslinked polyethylene pipe, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)