(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mini Scissors

Mini Scissors

Standard Unit Price:
SGD 14.20-
Days to Ship :
7 Day(s)

[Features]
· Compact and has outstanding sharpness.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Nail puller
  • Features 1
    Compact and has outstanding sharpness

Details

Part Number
Overall Length

Refine by

  • 100
  • 120
  • Clear
Blade thickness(mm)

Refine by

  • 0.6
  • 4
  • Clear
Trusco Code

Refine by

  • 415-9055
  • 415-9047
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100
0.6
415-9047
7 Day(s)
SGD 14.90

Part Number : TAH-100
Days to Ship 7 Day(s)
Standard Unit Price SGD 14.90

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    100
  • Blade thickness(mm)
    0.6
  • Trusco Code
    415-9047
  • Features 1
    Compact and has outstanding sharpness
120
4
415-9055
7 Day(s)
SGD 14.20

Part Number : TAH-120
Days to Ship 7 Day(s)
Standard Unit Price SGD 14.20

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    120
  • Blade thickness(mm)
    4
  • Trusco Code
    415-9055
  • Features 1
    Compact and has outstanding sharpness

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compact and outstanding sharpness.

Materials

●Blade Part: Stainless Steel
●Handle: ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)