(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hard Scissors (Angled Type)

Hard Scissors (Angled Type)

Standard Unit Price:
SGD 18.83
Days to Ship :
9 Day(s)

[Features]
· Handle is large and easy to grip.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    187
  • Blade thickness(mm)
    2.5
  • Trusco Code
    329-1138
  • Material
    Stainless steel for cutlery (AUS8)
  • Features 1
    Handle is large and easy to grip
  • Specifications
    Cutting Capacity: Tin Plate (0.3 mm), Wire (0.9 mm), Aluminum (1 mm), Copper Plate (1 mm), Packing Tape and Leather (3 mm)

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 18.83

Part Number : TH-3
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.83

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    187
  • Blade thickness(mm)
    2.5
  • Trusco Code
    329-1138
  • Material
    Stainless steel for cutlery (AUS8)
  • Features 1
    Handle is large and easy to grip
  • Specifications
    Cutting Capacity: Tin Plate (0.3 mm), Wire (0.9 mm), Aluminum (1 mm), Copper Plate (1 mm), Packing Tape and Leather (3 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Large handle size, easy to apply force.

Specification

●Blade Length(mm):40
●Blade Thickness(mm):2.7
●Total Length(mm):187
●SPQ(piece):5
●Cutting Performance: Tinplate(0.3mm), Needle(0.9mm), Aluminum(0.5mm), Copper Plate(0.5mm)

Materials

●Blade Part: Stainless Steel Blade(AUS8)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)