(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cable Scissors (Standard type)

Cable Scissors (Standard type)

Standard Unit Price:
SGD 27.62
Days to Ship :
7 Day(s)

[Features]
· Scissors for electrical work.
· High Carbon Edge Steel that achieves excellent cutting and durability.
· It has a one-touch stopper that allows easy storage.
· The spring makes continuous work possible.
[Applications]
· For cutting cables, tubes, and ducting.
· For cutting branches, rubber, rope, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    182
  • Cutting Capacity VCT Tile(mm)
    1.2 x 3 core
  • Trusco Code
    384-2487
  • Hardness
    HRC54~56
  • Material
    Blade part: High carbon blade steel, Handle: Polypropylene (PP)
  • Features 1
    Scissors for electrical work
  • Features 2
    High Carbon Edge Steel that achieves excellent cutting and durability.
  • Features 3
    It has a one-touch stopper that allows easy storage.
  • Features 4
    The spring makes continuous work possible.
  • Specifications
    Blade part: Hard chrome plated
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 27.62

Part Number : TCH-017
Days to Ship 7 Day(s)
Standard Unit Price SGD 27.62

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    182
  • Cutting Capacity VCT Tile(mm)
    1.2 x 3 core
  • Trusco Code
    384-2487
  • Hardness
    HRC54~56
  • Material
    Blade part: High carbon blade steel, Handle: Polypropylene (PP)
  • Features 1
    Scissors for electrical work
  • Features 2
    High Carbon Edge Steel that achieves excellent cutting and durability.
  • Features 3
    It has a one-touch stopper that allows easy storage.
  • Features 4
    The spring makes continuous work possible.
  • Specifications
    Blade part: Hard chrome plated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)