(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Black Fluorine Scissors

Black Fluorine Scissors

Standard Unit Price:
SGD 44.09
Days to Ship :
9 Day(s)

Features●High carbon stainless steel excellent in sharpness and durability is used.●With fluorine resin processing, it is difficult to paste.●With its hip-up handle cuts long items easily.Specification●Blade Length(mm):100●Blade Thickness(mm):3(base material)●Total Length(mm):230●SPQ(piece):10Materials●Blade Part: High Carbon Stainless Steel

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    230
  • Blade Thickness(mm)
    3 (Base material)
  • Trusco Code
    323-1909
  • Material
    High Carbon Stainless Steel
  • Features 1
    High carbon stainless steel that is excellent in sharpness and durability is used.
  • Features 2
    Fluorine resin processing makes glue difficult to adhere.
  • Features 3
    It is a hip-up handle for easy cutting of long items.
  • Features 4
    Screws and washers are processed with blackening treatment.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 44.09

Part Number : 5230
Days to Ship 9 Day(s)
Standard Unit Price SGD 44.09

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    230
  • Blade Thickness(mm)
    3 (Base material)
  • Trusco Code
    323-1909
  • Material
    High Carbon Stainless Steel
  • Features 1
    High carbon stainless steel that is excellent in sharpness and durability is used.
  • Features 2
    Fluorine resin processing makes glue difficult to adhere.
  • Features 3
    It is a hip-up handle for easy cutting of long items.
  • Features 4
    Screws and washers are processed with blackening treatment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High carbon stainless steel excellent in sharpness and durability is used.
●With fluorine resin processing, it is difficult to paste.
●With its hip-up handle cuts long items easily.

Specification

●Blade Length(mm):100
●Blade Thickness(mm):3(base material)
●Total Length(mm):230
●SPQ(piece):10

Materials

●Blade Part: High Carbon Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)