(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Working Belt

Working Belt

Standard Unit Price:
SGD 18.20
Days to Ship :
9 Day(s)

[Features]
· PP belt with artificial leather line.
[Applications]
· For indoor and outdoor work.
· For electric work, interior construction, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    138
  • Width(mm)
    40
  • Length(mm)
    1150
  • Trusco Code
    232-0487
  • Features
    PP belt with artificial leather line.
  • Material
    Polypropylene (PP)

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 18.20

Part Number : TC-40
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.20

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    138
  • Width(mm)
    40
  • Length(mm)
    1150
  • Trusco Code
    232-0487
  • Features
    PP belt with artificial leather line.
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The PP belt has a line of artificial leather.

Specification

●Color:Blue/White
●W x L(mm):40 x 1150
●SPQ(piece):10
●Estimated Waist

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)