(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Dragon Hammer (Integrated Type)

Dragon Hammer (Integrated Type)

Standard Unit Price:
SGD 48.36
Days to Ship :
7 Day(s)

[Features]
· The ergonomic design absorbs vibration and reduces impact.
· Quenched hardness is HRC50-55.
[Applications]
· General carpentry such as nailing and removing nails.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Claw Hammer
  • Head (diameter)(mm)
    31
  • Head (length)(mm)
    132
  • Overall Length(mm)
    342
  • Head material
    Carbon Steel
  • Nominal
    1 Pound
  • Trusco Code
    366-8886
  • Mass(g)
    875
  • Grip Material
    Polypropylene (TPR), Thermoplastic Rubber (TPR)

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 48.36

Part Number : TDH1
Days to Ship 7 Day(s)
Standard Unit Price SGD 48.36

Specificationtitle

  • Product Type
    Claw Hammer
  • Head (diameter)(mm)
    31
  • Head (length)(mm)
    132
  • Overall Length(mm)
    342
  • Head material
    Carbon Steel
  • Nominal
    1 Pound
  • Trusco Code
    366-8886
  • Mass(g)
    875
  • Grip Material
    Polypropylene (TPR), Thermoplastic Rubber (TPR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is integrated, absorbs vibration and reduces impact force.
●Design based on human engineering.
●Hardening penetration is HRC50 to 55.

Specification

●Designation:1 Pound
●Head Diameter(mm):31
●Head Length(mm):132
●Total Length(mm):342
●SPQ(piece):4

Materials

●Head: Carbon Steel
●Grip: Polypropylene(PP), Thermoplastic Rubber(TPR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)