(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Head Replaceable Hammer Set

Head Replaceable Hammer Set

Standard Unit Price:
SGD 20.82
Days to Ship :
9 Day(s)

[Features]
· Since plastic is integrally molded into special steel, have no fear that the head will come off during use.
· The handle is elastomer resin so it is easy to use.
[Applications]
· Used for precision work and assembly of wooden products.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 20.82

Part Number : TH-9008
Days to Ship 9 Day(s)
Standard Unit Price SGD 20.82

Specificationtitle

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    20
  • Head (length)(mm)
    75
  • Overall Length(mm)
    265
  • Head material
    Carbon Steel / Nylon / Brass
  • Handle material
    Polypropylene (PP) / Elastomer Resin
  • Set Content
    Iron (flat), Iron (convex), Brass, Nylon, 1 exchange head each
  • Trusco Code
    270-9341
  • Mass(g)
    288

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Integral molding of plastic into special steel and safe without coming off the head.
●Handle is elastomer plastic and easy to use.

Specification

●Head Diameter(mm):20
●Head Length(mm):75
●Total Length(mm):265
●SPQ(piece):6

Materials

●Handle: Polypropylene + Elastomer Plastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)