(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Rubber Hammer Replacement Head

Rubber Hammer Replacement Head

Standard Unit Price:
SGD 5.00
Days to Ship :
8 Day(s)

Uses quality Japanese rubber with excellent durability for the head. Use this to keep from damaging workpieces during assembly, repair, and other work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Rubber Hammer
  • Head (Diameter)(mm)
    32
  • Parts
    Replacement Head
  • Trusco Code
    352-8545
  • Mass(g)
    30
  • Head Material
    Natural Rubber, Synthetic Rubber
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 5.00

Part Number : RH-10H
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.00

Specificationtitle

  • Product Model
    Rubber Hammer
  • Head (Diameter)(mm)
    32
  • Parts
    Replacement Head
  • Trusco Code
    352-8545
  • Mass(g)
    30
  • Head Material
    Natural Rubber, Synthetic Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)