(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

LightOn One-Handed Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

LightOn One-Handed Hammer

Standard Unit Price:
SGD 23.28
Days to Ship :
7 Day(s)

[Features]
· It is made of a special supple polypropylene which is hard to break.
· Same weight balance as wooden handle.
· The absorbent grip fits well in a hand and absorbs shock.
· It is very safe because there is little play or breakage.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    One-handed Hammer
  • Head (Diameter)(mm)
    30
  • Head (Length)(mm)
    103
  • Total Length(mm)
    280
  • Head Material
    Carbon Steel
  • Handle Material
    Polypropylene (PP)
  • Nominal
    #1
  • Trusco Code
    406-2370
  • Mass(g)
    450
  • Grip Material
    Soft Polyvinyl Chloride (PVC)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 23.28

Part Number : HK-10LT
Days to Ship 7 Day(s)
Standard Unit Price SGD 23.28

Specificationtitle

  • Product Model
    One-handed Hammer
  • Head (Diameter)(mm)
    30
  • Head (Length)(mm)
    103
  • Total Length(mm)
    280
  • Head Material
    Carbon Steel
  • Handle Material
    Polypropylene (PP)
  • Nominal
    #1
  • Trusco Code
    406-2370
  • Mass(g)
    450
  • Grip Material
    Soft Polyvinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)