(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Copper Hammer Replacement Head

Copper Hammer Replacement Head

Standard Unit Price:
SGD 23.87
Days to Ship :
8 Day(s)

[Features]
· Replacement head for UD2-10.
[Applications]
· General purpose tool

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 23.87

Part Number : UD2-10-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.87

Specificationtitle

  • Product Type
    Copper Hammer
  • Head (diameter)(mm)
    30
  • Head material
    Brass
  • Part
    Replacement Head
  • Trusco Code
    395-7993
  • Mass(g)
    120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)