(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Axial Pliers (W Type)

Axial Pliers (W Type)

Standard Unit Price:
SGD 44.50
Days to Ship :
8 Day(s)

[Features]
· Head is held firmly in at three points.
· Since the release lever is on the upper surface of the handle, it is easy to use without rebound.
· Optimal for spot welding 2 flat panels.
[Applications]
· Plate welding positioning, bending, crimping, corrections, and other plate metal work.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    NA
  • Maximum Tightening Force(kN)
    5
  • Main body: option
    Main Body
  • Trusco Code
    328-7912
  • Mass(g)
    560
  • Features
    Head is held firmly in at three points
  • Features 2
    Since the release lever is on the upper surface of the handle, it is easy to use without rebound
  • Features 3
    Optimal for spot welding 2 flat panels
  • Application
    Plate welding location determination, bending, crimping, corrections, and other plate metal work
  • Specifications
    Fully quenched product
  • Head hardness
    HRC42~48
  • Maximum Opening(mm)
    15
  • Mouth Width(mm)
    70
  • Mouth Depth(mm)
    56

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 44.50

Part Number : TAXW-200
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.50

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    NA
  • Maximum Tightening Force(kN)
    5
  • Main body: option
    Main Body
  • Trusco Code
    328-7912
  • Mass(g)
    560
  • Features
    Head is held firmly in at three points
  • Features 2
    Since the release lever is on the upper surface of the handle, it is easy to use without rebound
  • Features 3
    Optimal for spot welding 2 flat panels
  • Application
    Plate welding location determination, bending, crimping, corrections, and other plate metal work
  • Specifications
    Fully quenched product
  • Head hardness
    HRC42~48
  • Maximum Opening(mm)
    15
  • Mouth Width(mm)
    70
  • Mouth Depth(mm)
    56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The head is shaped to hold firmly with 3 points.
●Optimum for spot welding 2 flat panels.

Specification

●Max Opening(mm):15
●Max Clamping Pressure(kN):5.0
●Head Hardness: HRC42 to 48
●Full Hardened Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)