(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Long Stainless Steel Nippers

Long Stainless Steel Nippers

Standard Unit Price:
SGD 41.50
Days to Ship :
7 Day(s)

[Features]
· Ideal for cutting wire and plastics.
· Elastomer resin grip that comfortably fits the hand.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    166
  • With or without Spring
    Available
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Metal wire cutting capacity(mmφ)
    1.5
  • Main body: option
    Main Body
  • Trusco Code
    381-9388
  • Mass(g)
    95
  • Features 1
    Ideal for cutting wire and plastics
  • Features 2
    Elastomer resin grip that comfortably fits the hand
  • Specification 1
    With Plastic Springs
  • Material
    Stainless Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 41.50

Part Number : LS-01
Days to Ship 7 Day(s)
Standard Unit Price SGD 41.50

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    166
  • With or without Spring
    Available
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Metal wire cutting capacity(mmφ)
    1.5
  • Main body: option
    Main Body
  • Trusco Code
    381-9388
  • Mass(g)
    95
  • Features 1
    Ideal for cutting wire and plastics
  • Features 2
    Elastomer resin grip that comfortably fits the hand
  • Specification 1
    With Plastic Springs
  • Material
    Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)