(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
(Merry) Long Handled Needle-Nose Pliers

(Merry) Long Handled Needle-Nose Pliers

Standard Unit Price:
SGD 38.20
Days to Ship :
7 Day(s)

[Features]
· Handy for tasks such as assembly and disassembly of small precision equipment.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    111-1485
  • Mass(g)
    110
  • Features
    Handy for tasks such as assembly and disassembly of small precision equipment
  • Specifications
    With Spring
  • Tip thickness(mm)
    2.5
  • Tip
    Not Serrated
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 38.20

Part Number : L-50
Days to Ship 7 Day(s)
Standard Unit Price SGD 38.20

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    111-1485
  • Mass(g)
    110
  • Features
    Handy for tasks such as assembly and disassembly of small precision equipment
  • Specifications
    With Spring
  • Tip thickness(mm)
    2.5
  • Tip
    Not Serrated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)