(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
(Merry) Ultra-Thin Blade High-Plastic Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

(Merry) Ultra-Thin Blade High-Plastic Nippers

Standard Unit Price:
SGD 53.08-
Days to Ship :
4 Day(s) or more

[Features]
·Ultra-thin blade type.
・ Comes with a stopper to prevent misalignment of the blade.
・ Comes with a spring fall prevention stopper.
[Applications]
・ Precision cutting of gates for plastic molded products.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Features
    Extremely thin blade type
  • Features 2
    A stopper for preventing misalignment of the blades is installed
  • Features 3
    With stopper to prevent the spring from falling out
  • Specifications
    Round Blade
  • Specification 2
    With Spring

Details

Part Number
Overall Length(mm)

Refine by

  • 125
  • 150
  • Clear
Trusco Code

Refine by

  • 368-8976
  • 368-8968
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
125
368-8968
4 Day(s) or more
SGD 53.08

Part Number : 160FW125
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 53.08

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    368-8968
  • Mass(g)
    90
  • Features
    Extremely thin blade type
  • Features 2
    A stopper for preventing misalignment of the blades is installed
  • Features 3
    With stopper to prevent the spring from falling out
  • Specifications
    Round Blade
  • Specification 2
    With Spring
150
368-8976
4 Day(s) or more
SGD 60.24

Part Number : 160FW150
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 60.24

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    150
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    368-8976
  • Mass(g)
    130
  • Features
    Extremely thin blade type
  • Features 2
    A stopper for preventing misalignment of the blades is installed
  • Features 3
    With stopper to prevent the spring from falling out
  • Specifications
    Round Blade
  • Specification 2
    With Spring

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Extremely thin blade type.
●With a stopper to prevent crossing of blades.

Specification

●SPQ(piece):6
●Round Blade
●With mechanical spring

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)