(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
(Merry) Carbide Midget Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

(Merry) Carbide Midget Nippers

Standard Unit Price:
SGD 133.60
Days to Ship :
4 Day(s) or more

[Features]
· A carbide chip is inserted into the blade part, enabling cutting piano wire up to φ0.5 mm.
· 55S carbide type.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    150
  • With or without Spring
    NA
  • Piano Wire Cutting Performance(φ/mm)
    0.5
  • Main body: option
    Main Body
  • Trusco Code
    104-1576
  • Mass(g)
    135
  • Features
    A carbide chip is inserted into the blade part and enables cutting piano wire up to φ0.5 mm
  • Features 2
    Carbide type of 55S
  • Specifications
    Straight blade, thin blade
  • Specification 2
    With Spring
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 133.60

Part Number : CT55-150
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 133.60

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    150
  • With or without Spring
    NA
  • Piano Wire Cutting Performance(φ/mm)
    0.5
  • Main body: option
    Main Body
  • Trusco Code
    104-1576
  • Mass(g)
    135
  • Features
    A carbide chip is inserted into the blade part and enables cutting piano wire up to φ0.5 mm
  • Features 2
    Carbide type of 55S
  • Specifications
    Straight blade, thin blade
  • Specification 2
    With Spring

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)