(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HSS SP Center 120° Long Type TiCN Coating

HSS SP Center 120° Long Type TiCN Coating

[Features]
· Accuracy, machining speed, and cost performance are balanced.
· Newly shaped HSS centering tool.
· Long life with a blade tip that doesn't easily chip.
· Double angle point prevents chipping of the tip.
· No tip breakage, unlike conventional center drills.
· The high torsion design provides excellent sharpness.
· Improved Surface Roughness

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number
120LSPC4TICN
120LSPC6TICN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)

SGD 39.26

1 Piece(s) 14 Day(s) 44

SGD 52.89

1 Piece(s) 14 Day(s) 66

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 120 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N Available Coating Type TiCN Rotation Direction Right blade
Overall Length L(mm) 100 Drawing 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)