(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hazard Prediction Activity Table (for Indoor Use)

Hazard Prediction Activity Table (for Indoor Use)

Standard Unit Price:
SGD 121.90-
Days to Ship :
8 Day(s) or more

[Features]
· Board for interior use with printed display on the steel board.

Basic Specifications

  • Material
    Steel
  • Display Content 2
    Hazard Prediction Activity Table
  • Mounting specification
    Suspension
  • Features
    Board for interior use with printed display on the steel board.
  • Mounting Method
    Hanging (with metal fittings)
  • Specifications
    Powder reception
  • Accessory
    Color Magnet 4 Pieces, Eraser 1 Piece, Marker Pen Black/Red 1 Piece
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Vertical(mm)

Refine by

  • 450
  • 600
  • Clear
Horizontal(mm)

Refine by

  • 600
  • 900
  • Clear
Trusco Code

Refine by

  • 423-9563
  • 504-2623
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
900
423-9563
9 Day(s)
SGD 220.70

Part Number : SW-704KY
Days to Ship 9 Day(s)
Standard Unit Price SGD 220.70
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Display Content 2
    Hazard Prediction Activity Table
  • Vertical(mm)
    600
  • Horizontal(mm)
    900
  • Trusco Code
    423-9563
  • Mounting specification
    Suspension
  • Mass(g)
    4000
  • Features
    Board for interior use with printed display on the steel board.
  • Mounting Method
    Hanging (with metal fittings)
  • Specifications
    Powder reception
  • Accessory
    Color Magnet 4 Pieces, Eraser 1 Piece, Marker Pen Black/Red 1 Piece
1 pc.
450
600
504-2623
8 Day(s)
SGD 121.90

Part Number : SW-705KY
Days to Ship 8 Day(s)
Standard Unit Price SGD 121.90
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Display Content 2
    Hazard Prediction Activity Table
  • Vertical(mm)
    450
  • Horizontal(mm)
    600
  • Trusco Code
    504-2623
  • Mounting specification
    Suspension
  • Mass(g)
    2500
  • Features
    Board for interior use with printed display on the steel board.
  • Mounting Method
    Hanging (with metal fittings)
  • Specifications
    Powder reception
  • Accessory
    Color Magnet 4 Pieces, Eraser 1 Piece, Marker Pen Black/Red 1 Piece

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)