(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Propane burner L type Propane gas type

Propane burner L type Propane gas type

Standard Unit Price:
SGD 270.60
Days to Ship :
9 Day(s)

[Features]
· High-calorie large burner is optimum for wide-ranging operations, etc.
[Applications]
· Freezing and defrosting work.
· Road repairs.

Basic Specifications

  • Product Type
    Propane burner
  • Heat value(kcal/h)
    72000
  • Nozzle Diameter(mm)
    60
  • Overall Length(mm)
    750
  • Hose Length(m)
    3
  • Trusco Code
    231-0481
  • Features
    High-calorie large burner is optimum for wide-ranging operations, etc.
  • Application
    Freezing and defrosting work. Road repairs.
  • Fire temperature
    1500℃
  • Fuel for use
    Propane gas
  • Mass(g)
    1800
  • Amount Of Content
    1 Set (Burner/Hose)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Burner/Hose)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Burner/Hose)
9 Day(s)
SGD 270.60

Part Number : TB-L7
Days to Ship 9 Day(s)
Standard Unit Price SGD 270.60
Quantity 1 Set (Burner/Hose)

Specificationtitle

  • Product Type
    Propane burner
  • Heat value(kcal/h)
    72000
  • Nozzle Diameter(mm)
    60
  • Overall Length(mm)
    750
  • Hose Length(m)
    3
  • Trusco Code
    231-0481
  • Features
    High-calorie large burner is optimum for wide-ranging operations, etc.
  • Application
    Freezing and defrosting work. Road repairs.
  • Fire temperature
    1500℃
  • Fuel for use
    Propane gas
  • Mass(g)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High calorie large burner, ideal for a wide range of work etc.

Usage

●Freezing/thawing work.
●Road repair.

Specification

●Flame Temperature: 1500°C
●Working Fuel: Propane Gas

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)