(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Magnetic Insignia, Standard Type, Phosphorescent Type

Magnetic Insignia, Standard Type, Phosphorescent Type

Standard Unit Price:
SGD 34.15-
Days to Ship :
8 Day(s)

[Features]
· It is a magnetic type that can be easily installed and removed.

Basic Specifications

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Mounting Type
    Magnet
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display content details

Refine by

  • Keep out
  • Mind Your Head
  • No Fire
  • No admittance to unauthorized personnel
  • Opening Caution
  • Shipshape and Bristol Fashion
  • Smoking Area
  • Under construction, please bear with us.
  • Use Safety Belt
  • Watch your step
  • We Prioritize Safety in Our Work
  • We apologize for the inconvenience
  • Clear
Vertical(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Horizontal(mm)

Refine by

  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 416-3320
  • 416-3311
  • 416-3303
  • 416-3290
  • 416-3281
  • 416-3273
  • 416-3265
  • 416-3257
  • 416-3249
  • 416-3231
  • 416-3222
  • 416-3214
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Keep out
300
450
416-3214
8 Day(s)
SGD 34.21

Part Number : TMH-3045-A
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.21
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    Keep out
  • Mounting Type
    Magnet
  • Vertical(mm)
    300
  • Horizontal(mm)
    450
  • Trusco Code
    416-3214
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    280
1 pc.
Mind Your Head
300
450
416-3222
8 Day(s)
SGD 34.15

Part Number : TMH-3045-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.15
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    Mind Your Head
  • Mounting Type
    Magnet
  • Vertical(mm)
    300
  • Horizontal(mm)
    450
  • Trusco Code
    416-3222
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    280
1 pc.
Watch your step
300
450
416-3231
8 Day(s)
SGD 34.15

Part Number : TMH-3045-C
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.15
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    Watch your step
  • Mounting Type
    Magnet
  • Vertical(mm)
    300
  • Horizontal(mm)
    450
  • Trusco Code
    416-3231
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    280
1 pc.
No Fire
300
450
416-3249
8 Day(s)
SGD 34.15

Part Number : TMH-3045-D
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.15
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    No Fire
  • Mounting Type
    Magnet
  • Vertical(mm)
    300
  • Horizontal(mm)
    450
  • Trusco Code
    416-3249
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    280
1 pc.
Shipshape and Bristol Fashion
300
450
416-3257
8 Day(s)
SGD 34.15

Part Number : TMH-3045-E
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.15
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    Shipshape and Bristol Fashion
  • Mounting Type
    Magnet
  • Vertical(mm)
    300
  • Horizontal(mm)
    450
  • Trusco Code
    416-3257
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    280
1 pc.
Smoking Area
300
450
416-3265
8 Day(s)
SGD 34.21

Part Number : TMH-3045-F
Days to Ship 8 Day(s)
Standard Unit Price SGD 34.21
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    Smoking Area
  • Mounting Type
    Magnet
  • Vertical(mm)
    300
  • Horizontal(mm)
    450
  • Trusco Code
    416-3265
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    280
1 pc.
Opening Caution
300
450
416-3273
8 Day(s)
SGD 35.14

Part Number : TMH-3045-G
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.14
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    Opening Caution
  • Mounting Type
    Magnet
  • Vertical(mm)
    300
  • Horizontal(mm)
    450
  • Trusco Code
    416-3273
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    280
1 pc.
Use Safety Belt
300
450
416-3281
8 Day(s)
SGD 35.14

Part Number : TMH-3045-H
Days to Ship 8 Day(s)
Standard Unit Price SGD 35.14
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    Use Safety Belt
  • Mounting Type
    Magnet
  • Vertical(mm)
    300
  • Horizontal(mm)
    450
  • Trusco Code
    416-3281
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    280
1 pc.
No admittance to unauthorized personnel
600
450
416-3290
8 Day(s)
SGD 53.58

Part Number : TMH-4560-A
Days to Ship 8 Day(s)
Standard Unit Price SGD 53.58
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    No admittance to unauthorized personnel
  • Mounting Type
    Magnet
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Trusco Code
    416-3290
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    560
1 pc.
Under construction, please bear with us.
450
600
416-3303
8 Day(s)
SGD 53.58

Part Number : TMH-4560-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 53.58
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    Under construction, please bear with us.
  • Mounting Type
    Magnet
  • Vertical(mm)
    450
  • Horizontal(mm)
    600
  • Trusco Code
    416-3303
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    560
1 pc.
We Prioritize Safety in Our Work
600
450
416-3311
8 Day(s)
SGD 57.35

Part Number : TMH-4560-C
Days to Ship 8 Day(s)
Standard Unit Price SGD 57.35
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    We Prioritize Safety in Our Work
  • Mounting Type
    Magnet
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Trusco Code
    416-3311
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    560
1 pc.
We apologize for the inconvenience
600
450
416-3320
8 Day(s)
SGD 53.58

Part Number : TMH-4560-D
Days to Ship 8 Day(s)
Standard Unit Price SGD 53.58
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Details Type
    Standard Type
  • Material
    Front surface: vinyl chloride (PVC), Back surface: magnet
  • Display content details
    We apologize for the inconvenience
  • Mounting Type
    Magnet
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Trusco Code
    416-3320
  • Features
    It is a magnetic type that can be easily installed and removed.
  • Specifications
    Mounting method: using magnets
  • Mass(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)