(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Standard Safety Sign (4-Language Specification)

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Standard Safety Sign (4-Language Specification)

Standard Unit Price:
SGD 9.90-
Days to Ship :
29 Day(s)

[Features]
· Not only Japanese and English, but Portuguese and Mandarin are also added to these multi-lingual safety signs.

Basic Specifications

  • Product Type
    Safety sign
  • Material
    Eco Uniboard
  • Mounting Type
    4 Holes
  • Vertical(mm)
    500
  • Horizontal(mm)
    300
  • Features
    Not only Japanese and English, but Portuguese and Mandarin are also added to these multi-lingual safety signs.
  • Specifications
    Mounting method: fixed in place with either screws or tape (screws and tape sold separately)
  • Mass(g)
    130
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display content details

Refine by

  • For Mounting Mask
  • For hard hats
  • Safety First
  • Wearing protective glasses
  • Clear
Trusco Code

Refine by

  • 390-7261
  • 390-7252
  • 390-7236
  • 390-7228
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For hard hats
390-7228
29 Day(s)
SGD 9.90

Part Number : T-802601
Days to Ship 29 Day(s)
Standard Unit Price SGD 9.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Material
    Eco Uniboard
  • Display content details
    For hard hats
  • Mounting Type
    4 Holes
  • Vertical(mm)
    500
  • Horizontal(mm)
    300
  • Trusco Code
    390-7228
  • Features
    Not only Japanese and English, but Portuguese and Mandarin are also added to these multi-lingual safety signs.
  • Specifications
    Mounting method: fixed in place with either screws or tape (screws and tape sold separately)
  • Mass(g)
    130
1 pc.
Wearing protective glasses
390-7236
29 Day(s)
SGD 9.90

Part Number : T-802611
Days to Ship 29 Day(s)
Standard Unit Price SGD 9.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Material
    Eco Uniboard
  • Display content details
    Wearing protective glasses
  • Mounting Type
    4 Holes
  • Vertical(mm)
    500
  • Horizontal(mm)
    300
  • Trusco Code
    390-7236
  • Features
    Not only Japanese and English, but Portuguese and Mandarin are also added to these multi-lingual safety signs.
  • Specifications
    Mounting method: fixed in place with either screws or tape (screws and tape sold separately)
  • Mass(g)
    130
1 pc.
For Mounting Mask
390-7252
29 Day(s)
SGD 18.83

Part Number : T-802671
Days to Ship 29 Day(s)
Standard Unit Price SGD 18.83
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Material
    Eco Uniboard
  • Display content details
    For Mounting Mask
  • Mounting Type
    4 Holes
  • Vertical(mm)
    500
  • Horizontal(mm)
    300
  • Trusco Code
    390-7252
  • Features
    Not only Japanese and English, but Portuguese and Mandarin are also added to these multi-lingual safety signs.
  • Specifications
    Mounting method: fixed in place with either screws or tape (screws and tape sold separately)
  • Mass(g)
    130
1 pc.
Safety First
390-7261
29 Day(s)
SGD 9.90

Part Number : T-802871
Days to Ship 29 Day(s)
Standard Unit Price SGD 9.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Material
    Eco Uniboard
  • Display content details
    Safety First
  • Mounting Type
    4 Holes
  • Vertical(mm)
    500
  • Horizontal(mm)
    300
  • Trusco Code
    390-7261
  • Features
    Not only Japanese and English, but Portuguese and Mandarin are also added to these multi-lingual safety signs.
  • Specifications
    Mounting method: fixed in place with either screws or tape (screws and tape sold separately)
  • Mass(g)
    130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)