(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sign Label For Outdoor Use (for Laser Printer) Sign Label

Sign Label For Outdoor Use (for Laser Printer) Sign Label

Standard Unit Price:
SGD 31.10-
Days to Ship :
4 Day(s) or more

[Features]
· Waterproof, extremely durable film labels for outdoor use that can be printed using a PC and laser printer.

Basic Specifications

  • Product Model
    Safety Sign
  • Details Model
    Sign Label
  • Material
    Polyester film
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Features
    This is a film label for use outdoors that can be printed on with a PC and laser printer and that has excellent water resistance and lightfastness.
  • Amount Of Content
    1 Pack (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Color

Refine by

  • Silver
  • White
  • Clear
Summary

Refine by

  • Gloss
  • Matting
  • Clear
Thickness(mm)

Refine by

  • 0.14
  • 0.15
  • Clear
Trusco Code

Refine by

  • 410-4200
  • 410-4196
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
White
Gloss
0.14
410-4196
4 Day(s) or more
SGD 31.10

Part Number : 31034
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 31.10
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Details Model
    Sign Label
  • Material
    Polyester film
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    White
  • Summary
    Gloss
  • Thickness(mm)
    0.14
  • Trusco Code
    410-4196
  • Features
    This is a film label for use outdoors that can be printed on with a PC and laser printer and that has excellent water resistance and lightfastness.
  • Mass(g)
    140
1 Pack (10 Sheets)
Silver
Matting
0.15
410-4200
4 Day(s) or more
SGD 41.18

Part Number : 31035
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 41.18
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Details Model
    Sign Label
  • Material
    Polyester film
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    Silver
  • Summary
    Matting
  • Thickness(mm)
    0.15
  • Trusco Code
    410-4200
  • Features
    This is a film label for use outdoors that can be printed on with a PC and laser printer and that has excellent water resistance and lightfastness.
  • Mass(g)
    128

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)