(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chain stand signboard (plain)

Chain stand signboard (plain)

Standard Unit Price:
SGD 17.60
Days to Ship :
8 Day(s)

A standard chain stand that will become a signboard just by draping over the chain stand.
[Features]
· Can be used as a display sign simply by placing on a chain stand.
· With hooks on both sides where chains useful for section arrangement can be connected.
· Comes with an easy-to-carry handle.
· Since the surface is blank, it can be installed in any location and for any purpose by affixing a seal or plate as required.
· Material: polyethylene.
[Applications]
· Ideal for events, shops, etc. in various places whether indoor or outdoor.

Basic Specifications

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Width x Depth x Height(mm)
    180X83X457
  • Mass(g)
    320
  • Main Body Color
    Yellow
  • Trusco Code
    414-6506
  • Features 1
    Can be used as a signboard simply by placing on the chain stand (T-CS).
  • Features 2
    Since the surface is blank, it can be installed in any location and for any purpose by affixing a seal or plate as required.
  • Material
    Polyethylene (PE)
  • Specifications
    Both sides have hook to link to chain.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 17.60

Part Number : T-CSH-Y
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.60
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Width x Depth x Height(mm)
    180X83X457
  • Mass(g)
    320
  • Main Body Color
    Yellow
  • Trusco Code
    414-6506
  • Features 1
    Can be used as a signboard simply by placing on the chain stand (T-CS).
  • Features 2
    Since the surface is blank, it can be installed in any location and for any purpose by affixing a seal or plate as required.
  • Material
    Polyethylene (PE)
  • Specifications
    Both sides have hook to link to chain.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can put water or sand in the base part.(water: approx. 3kg, sand: approx. 4.5kg)
●You can use it as a signboard just by attaching it to the chain stand(T-CS).(can be used on both sides)
●Since it has plain surface, setting is possible without choosing

Specification

●Color:Yellow
●W x D x H(mm):180 x 83 x 457
●SPQ(piece):30
●Compatible Chain Diameter: 6mm/8mm
●With Both Side Hooks on which Chain Can be Hooked

Materials

●Polyethylene(PE)
●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)