(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Plastic Chain 30 m Diameter 6 mm/8 mm

Plastic Chain 30 m Diameter 6 mm/8 mm

Standard Unit Price:
SGD 104.40-
Days to Ship :
8 Day(s)

A lightweight and colorful chain.
[Features]
· A plastic, light type chain.
· Can be cut to the necessary length depending on the place of use.
· Made of polyethylene (PE).
[Applications]
· Ideal for partitions for guiding people or prohibiting trespassing.

(i)Caution

  • Cannot be used for hanging.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Diameter × length(mm×m)

Refine by

  • 6×30
  • 8×30
  • Clear
Mass(g)

Refine by

  • 2850
  • 3510
  • Clear
Main Body Color

Refine by

  • White
  • Yellow
  • Yellow Fluorescence
  • Yellow/Black
  • Clear
Trusco Code

Refine by

  • 363-9274
  • 408-9847
  • 408-9839
  • 408-9821
  • 408-9812
  • 408-9804
  • 408-9791
  • 408-9782
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
6×30
2850
Yellow Fluorescence
408-9791
8 Day(s)
SGD 110.70

Part Number : TPC-6LY
Days to Ship 8 Day(s)
Standard Unit Price SGD 110.70
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×30
  • Mass(g)
    2850
  • Main Body Color
    Yellow Fluorescence
  • Trusco Code
    408-9791
1 Roll
6×30
2850
White
408-9782
8 Day(s)
SGD 104.40

Part Number : TPC-6W
Days to Ship 8 Day(s)
Standard Unit Price SGD 104.40
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×30
  • Mass(g)
    2850
  • Main Body Color
    White
  • Trusco Code
    408-9782
1 Roll
6×30
2850
Yellow
363-9274
8 Day(s)
SGD 104.40

Part Number : TPC-6Y
Days to Ship 8 Day(s)
Standard Unit Price SGD 104.40
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×30
  • Mass(g)
    2850
  • Main Body Color
    Yellow
  • Trusco Code
    363-9274
1 Roll
6×30
2850
Yellow/Black
408-9804
8 Day(s)
SGD 111.50

Part Number : TPC-6YB
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.50
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×30
  • Mass(g)
    2850
  • Main Body Color
    Yellow/Black
  • Trusco Code
    408-9804
1 Roll
8×30
3510
Yellow Fluorescence
408-9839
8 Day(s)
SGD 135.80

Part Number : TPC-8LY
Days to Ship 8 Day(s)
Standard Unit Price SGD 135.80
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    8×30
  • Mass(g)
    3510
  • Main Body Color
    Yellow Fluorescence
  • Trusco Code
    408-9839
1 Roll
8×30
3510
White
408-9821
8 Day(s)
SGD 134.80

Part Number : TPC-8W
Days to Ship 8 Day(s)
Standard Unit Price SGD 134.80
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    8×30
  • Mass(g)
    3510
  • Main Body Color
    White
  • Trusco Code
    408-9821
1 Roll
8×30
3510
Yellow
408-9812
8 Day(s)
SGD 134.80

Part Number : TPC-8Y
Days to Ship 8 Day(s)
Standard Unit Price SGD 134.80
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    8×30
  • Mass(g)
    3510
  • Main Body Color
    Yellow
  • Trusco Code
    408-9812
1 Roll
8×30
3510
Yellow/Black
408-9847
8 Day(s)
SGD 141.70

Part Number : TPC-8YB
Days to Ship 8 Day(s)
Standard Unit Price SGD 141.70
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    8×30
  • Mass(g)
    3510
  • Main Body Color
    Yellow/Black
  • Trusco Code
    408-9847

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight chain made of plastic.
●It can be cut to the necessary length according to the place of use.

Specification

●Diameter x L(mm x m):6 x 30
●SPQ(roll):1

Materials

●Polyethylene(PE)

Warning

●It can not be used for hanging.
●Diameter is written as nominal dimension.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)