(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stock Piling Box for Emergency Disasters

Stock Piling Box for Emergency Disasters

Standard Unit Price:
SGD 679.00
Days to Ship :
18 Day(s)

[Specifications]
·A dedicated storage for storing disaster prevention equipment.
· Material: Steel

Basic Specifications

  • Product Type
    Safe store room in case disaster
  • External Dimensions: Width(mm)
    900
  • External Dimensions: Depth(mm)
    420
  • External Dimensions: Height(mm)
    370
  • Effective inside dimension: width(mm)
    850
  • Effective inside dimension: depth(mm)
    385
  • Effective inside dimension: height(mm)
    340
  • Trusco Code
    519-6477
  • Features
    Special storage room for disaster prevention equipment.
  • Top Panel Thickness
    1.0 mm (with reinforcing plate)
  • Base Panel Thickness
    0.7 mm (with reinforcing plate)
  • Mass(g)
    14300
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
18 Day(s)
SGD 679.00

Part Number : FB-9000
Days to Ship 18 Day(s)
Standard Unit Price SGD 679.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Safe store room in case disaster
  • External Dimensions: Width(mm)
    900
  • External Dimensions: Depth(mm)
    420
  • External Dimensions: Height(mm)
    370
  • Effective inside dimension: width(mm)
    850
  • Effective inside dimension: depth(mm)
    385
  • Effective inside dimension: height(mm)
    340
  • Trusco Code
    519-6477
  • Features
    Special storage room for disaster prevention equipment.
  • Top Panel Thickness
    1.0 mm (with reinforcing plate)
  • Base Panel Thickness
    0.7 mm (with reinforcing plate)
  • Mass(g)
    14300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)