(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m

Click this image to zoom it.

Move the mouse over the image to zoom

Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m

Standard Unit Price:
SGD 4.30-
Days to Ship :
8 Day(s)

· Uses natural fiber for strength against heat and abrasion.
[Applications]
· Various kinds of tying for gardening, festivals, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Wire diameter × length(mm×m)

Refine by

  • 3×10
  • 3×20
  • 4×10
  • 5×10
  • 6×10
  • 9×150
  • 12×100
  • Clear
Package Presentation

Refine by

  • Drum-Wound
  • With Bag
  • Clear
JAN Code

Refine by

  • 4903599110418
  • Clear
Trusco Code

Refine by

  • 367-4428
  • 367-4410
  • 367-4401
  • 367-4398
  • 370-8683
  • 370-8675
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3×20
With Bag
-
367-4398
8 Day(s)
SGD 7.70

Part Number : A-62
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    3×20
  • Color
    White
  • Properties
    Weather Resistant / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4398
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    100
1 Roll
4×10
With Bag
-
367-4401
8 Day(s)
SGD 6.10

Part Number : A-63
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    4×10
  • Color
    White
  • Properties
    Weather Resistant / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4401
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    80
1 Roll
5×10
With Bag
-
367-4410
8 Day(s)
SGD 7.70

Part Number : A-64
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    5×10
  • Color
    White
  • Properties
    Weather Resistant / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4410
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    140
1 Roll
6×10
With Bag
-
367-4428
8 Day(s)
SGD 10.00

Part Number : A-65
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    6×10
  • Color
    White
  • Properties
    Weather Resistant / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4428
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    170
1 Roll
3×10
With Bag
4903599110418
-
8 Day(s)
SGD 4.30

Part Number : A-215
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    3×10
  • Color
    White
  • Properties
    Weather Resistant / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • JAN Code
    4903599110418
  • Trusco Code
    -
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    -
1 Roll
9×150
Drum-Wound
-
370-8675
8 Day(s)
SGD 277.23

Part Number : PRCX-5
Days to Ship 8 Day(s)
Standard Unit Price SGD 277.23
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    9×150
  • Color
    White
  • Properties
    Weather Resistant / Heat Resistant / Chemical Resistant
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8675
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    6790
1 Roll
12×100
Drum-Wound
-
370-8683
8 Day(s)
SGD 328.79

Part Number : PRCX-6
Days to Ship 8 Day(s)
Standard Unit Price SGD 328.79
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    12×100
  • Color
    White
  • Properties
    Weather Resistant / Heat Resistant / Chemical Resistant
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8683
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    7720

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)