(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m

Click this image to zoom it.

Move the mouse over the image to zoom

Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m

Standard Unit Price:
SGD 6.44-
Days to Ship :
8 Day(s)

Uses natural fiber for strength against heat and abrasion.
[Features]
· Biodegradable in water and soil.
[Applications]
· Optimal for various kinds of tying for gardening, festivals, etc.

Basic Specifications

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Color
    White
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Wire diameter × length(mm×m)

Refine by

  • 3×20
  • 3×50
  • 3×300
  • 4×10
  • 4×30
  • 4×200
  • 5×10
  • 5×30
  • 5×200
  • 6×10
  • 6×20
  • 6×200
  • 8×10
  • 9×20
  • 9×150
  • 12×20
  • 12×100
  • Clear
Properties

Refine by

  • Weather Resistant
  • Heat Resistant
  • Chemical Resistant
  • Clear
Package Presentation

Refine by

  • Band Wrapping
  • Bobbin reel
  • Drum-Wound
  • With Bag
  • Clear
JAN Code

Refine by

  • 4903599059939
  • Clear
Trusco Code

Refine by

  • 367-6447
  • 367-6439
  • 367-6412
  • 367-6013
  • 367-6005
  • 367-5998
  • 367-4380
  • 367-4371
  • 367-4363
  • 367-4355
  • 370-8667
  • 370-8659
  • 370-8641
  • 370-8632
  • 370-8624
  • 370-8616
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3×20
Heat Resistant
With Bag
-
367-4355
8 Day(s)
SGD 9.59

Part Number : A-58
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.59
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    3×20
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4355
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    100
1 Roll
4×10
Heat Resistant
With Bag
-
367-4363
8 Day(s)
SGD 6.44

Part Number : A-59
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.44
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    4×10
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4363
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    90
1 Roll
5×10
Heat Resistant
With Bag
-
367-4371
8 Day(s)
SGD 10.08

Part Number : A-60
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.08
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×10
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4371
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    150
1 Roll
6×10
Heat Resistant
With Bag
-
367-4380
8 Day(s)
SGD 13.23

Part Number : A-61
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.23
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×10
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4380
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    190
1 Roll
8×10
Weather Resistant / Heat Resistant / Chemical Resistant
With Bag
4903599059939
-
8 Day(s)
SGD 12.12

Part Number : A-210
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.12
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    8×10
  • Color
    White
  • Properties
    Weather Resistant / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • JAN Code
    4903599059939
  • Trusco Code
    -
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    -
1 Roll
12×20
Heat Resistant
Band Wrapping
-
367-5998
8 Day(s)
SGD 60.81

Part Number : MC-1220
Days to Ship 8 Day(s)
Standard Unit Price SGD 60.81
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    12×20
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Band Wrapping
  • JAN Code
    -
  • Trusco Code
    367-5998
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    1380
1 Roll
9×20
Heat Resistant
Band Wrapping
-
367-6005
8 Day(s)
SGD 39.70

Part Number : MC-920
Days to Ship 8 Day(s)
Standard Unit Price SGD 39.70
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    9×20
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Band Wrapping
  • JAN Code
    -
  • Trusco Code
    367-6005
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    920
1 Roll
6×20
Heat Resistant
Band Wrapping
-
367-6013
8 Day(s)
SGD 22.63

Part Number : MCN-620
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.63
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×20
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Band Wrapping
  • JAN Code
    -
  • Trusco Code
    367-6013
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    390
1 Roll
9×150
Heat Resistant
Drum-Wound
-
370-8624
8 Day(s)
SGD 269.55

Part Number : PRC-5
Days to Ship 8 Day(s)
Standard Unit Price SGD 269.55
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    9×150
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8624
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    6600
1 Roll
12×100
Heat Resistant
Drum-Wound
-
370-8632
8 Day(s)
SGD 266.64

Part Number : PRC-6
Days to Ship 8 Day(s)
Standard Unit Price SGD 266.64
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    12×100
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8632
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    7300
1 Roll
3×300
Heat Resistant
Drum-Wound
-
370-8641
8 Day(s)
SGD 101.26

Part Number : PRC-7
Days to Ship 8 Day(s)
Standard Unit Price SGD 101.26
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    3×300
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8641
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    1900
1 Roll
4×200
Heat Resistant
Drum-Wound
-
370-8659
8 Day(s)
SGD 102.33

Part Number : PRC-8
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.33
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    4×200
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8659
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    2100
1 Roll
5×200
Heat Resistant
Drum-Wound
-
370-8667
8 Day(s)
SGD 153.63

Part Number : PRC-9
Days to Ship 8 Day(s)
Standard Unit Price SGD 153.63
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×200
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8667
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    3600
1 Roll
6×200
Heat Resistant
Drum-Wound
-
370-8616
8 Day(s)
SGD 172.88

Part Number : PRC-10
Days to Ship 8 Day(s)
Standard Unit Price SGD 172.88
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×200
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8616
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    4400
1 Roll
3×50
Heat Resistant
Bobbin reel
-
367-6412
8 Day(s)
SGD 23.55

Part Number : RC-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.55
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    3×50
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Bobbin reel
  • JAN Code
    -
  • Trusco Code
    367-6412
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    340
1 Roll
4×30
Heat Resistant
Bobbin reel
-
367-6439
8 Day(s)
SGD 23.52

Part Number : RC-2
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.52
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    4×30
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Bobbin reel
  • JAN Code
    -
  • Trusco Code
    367-6439
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    400
1 Roll
5×30
Heat Resistant
Bobbin reel
-
367-6447
8 Day(s)
SGD 33.32

Part Number : RC-3
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Cotton
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×30
  • Color
    White
  • Properties
    Heat Resistant
  • Package Presentation
    Bobbin reel
  • JAN Code
    -
  • Trusco Code
    367-6447
  • Heat-Resistance
    Combustion Decomposition at Approx. 150°C
  • Mass(g)
    520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)