(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Polyester Track Rope

Click this image to zoom it.

Move the mouse over the image to zoom

Polyester Track Rope

Standard Unit Price:
SGD 11.10-
Days to Ship :
8 Day(s)

Three strand rope made of polyester.
[Features]
·Excellent strength, weather resistance, water resistance, and chemical resistance.
·It does not harden even when wet.
[Applications]
·Ideal for loading trucks, loading and unloading, and various types of bundling.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Wire diameter × length(mm×m)

Refine by

  • 6×15
  • 6×20
  • 6×30
  • 9×5
  • 9×15
  • 9×20
  • 9×30
  • 12×20
  • 12×30
  • Clear
Package Presentation

Refine by

  • Band Wrapping
  • Bare
  • With Bag
  • Clear
Trusco Code

Refine by

  • 342-0914
  • 342-0906
  • 342-0892
  • 342-0884
  • 342-0876
  • 342-0868
  • 367-6218
  • 367-6200
  • 367-6196
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
9×5
Bare
342-0868
8 Day(s)
SGD 14.06

Part Number : 780905
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.06
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    9×5
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    Bare
  • Trusco Code
    342-0868
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    7.4(760)
  • Mass(g)
    250
1 Roll
6×20
With Bag
367-6200
8 Day(s)
SGD 15.25

Part Number : NS620
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.25
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    6×20
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    With Bag
  • Trusco Code
    367-6200
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    3.53(360)
  • Mass(g)
    440
1 Roll
6×30
With Bag
367-6218
8 Day(s)
SGD 21.75

Part Number : NS630
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.75
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    6×30
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    With Bag
  • Trusco Code
    367-6218
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    3.53(360)
  • Mass(g)
    660
1 Roll
6×15
With Bag
367-6196
8 Day(s)
SGD 11.10

Part Number : NS-615
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    6×15
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    With Bag
  • Trusco Code
    367-6196
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    3.53(360)
  • Mass(g)
    350
1 Roll
9×15
Band Wrapping
342-0876
8 Day(s)
SGD 22.40

Part Number : TRS-1
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    9×15
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    Band Wrapping
  • Trusco Code
    342-0876
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    7.4(760)
  • Mass(g)
    760
1 Roll
9×20
Band Wrapping
342-0884
8 Day(s)
SGD 30.00

Part Number : TRS-2
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    9×20
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    Band Wrapping
  • Trusco Code
    342-0884
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    7.4(760)
  • Mass(g)
    1010
1 Roll
12×20
Band Wrapping
342-0892
8 Day(s)
SGD 52.01

Part Number : TRS-5
Days to Ship 8 Day(s)
Standard Unit Price SGD 52.01
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    12×20
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    Band Wrapping
  • Trusco Code
    342-0892
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    10.7(1100)
  • Mass(g)
    1740
1 Roll
12×30
Band Wrapping
342-0906
8 Day(s)
SGD 76.14

Part Number : TRS-6
Days to Ship 8 Day(s)
Standard Unit Price SGD 76.14
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    12×30
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    Band Wrapping
  • Trusco Code
    342-0906
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    10.7(1100)
  • Mass(g)
    2460
1 Roll
9×30
Band Wrapping
342-0914
8 Day(s)
SGD 45.90

Part Number : TRS-8
Days to Ship 8 Day(s)
Standard Unit Price SGD 45.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Wire diameter × length(mm×m)
    9×30
  • Properties
    Water Resistance / Chemical Resistant
  • Color
    White
  • Package Presentation
    Band Wrapping
  • Trusco Code
    342-0914
  • Features
    A rope with superior strength, water resistance, and chemical resistance.
  • Use
    Fastening the truck load etc.
  • Tensile Strength(KN) / (kgf)
    7.4(760)
  • Mass(g)
    1500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)