(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m

Click this image to zoom it.

Move the mouse over the image to zoom

PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m

Standard Unit Price:
SGD 5.63-
Days to Ship :
7 Day(s) or more

Polyethylene rope.
[Features]
·Because of its light specific gravity, it floats on water.
·Good coloring.
·Hard and slippery.
·Strong and shock resistant.
[Applications]
·Ideal for farming, netting, and fishing.

Basic Specifications

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Properties
    Water Resistance
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Wire diameter × length(mm×m)

Refine by

  • 2×56
  • 3×20
  • 3×200
  • 4×10
  • 4×200
  • 5×10
  • 5×200
  • 6×10
  • 6×50
  • 6×200
  • 9×150
  • 12×100
  • Clear
Color

Refine by

  • Green
  • Clear
Color

Refine by

  • Black
  • Green
  • Orange
  • White
  • Clear
Package Presentation

Refine by

  • Band Wrapping
  • Drum-Wound
  • With Bag
  • Clear
JAN Code

Refine by

  • 4903599063387
  • 4903599063394
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3×20
-
Green
With Bag
-
8 Day(s)
SGD 5.63

Part Number : A-66
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.63
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    3×20
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4436
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    90
1 Roll
4×10
-
Green
With Bag
-
8 Day(s)
SGD 5.80

Part Number : A-67
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.80
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    4×10
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4487
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    70
1 Roll
5×10
-
Green
With Bag
-
8 Day(s)
SGD 6.21

Part Number : A-68
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.21
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×10
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4495
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    120
1 Roll
6×10
-
Green
With Bag
-
8 Day(s)
SGD 7.81

Part Number : A-69
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.81
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×10
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4509
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    160
1 Roll
6×10
-
White
With Bag
-
8 Day(s)
SGD 7.64

Part Number : A-79
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.64
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×10
  • Color
    -
  • Properties
    Water Resistance
  • Color
    White
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4592
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    160
1 Roll
2×56
-
Orange
With Bag
-
8 Day(s)
SGD 7.15

Part Number : A-186
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.15
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    2×56
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Orange
  • Package Presentation
    With Bag
  • JAN Code
    -
  • Trusco Code
    367-4061
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    140
1 Roll
6×200
-
Black
Band Wrapping
-
7 Day(s)
SGD 108.97

Part Number : PE104
Days to Ship 7 Day(s)
Standard Unit Price SGD 108.97
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×200
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Black
  • Package Presentation
    Band Wrapping
  • JAN Code
    -
  • Trusco Code
    367-6366
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    3500
1 Roll
6×50
-
White
Band Wrapping
-
7 Day(s)
SGD 33.40

Part Number : PE650-7
Days to Ship 7 Day(s)
Standard Unit Price SGD 33.40
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×50
  • Color
    -
  • Properties
    Water Resistance
  • Color
    White
  • Package Presentation
    Band Wrapping
  • JAN Code
    -
  • Trusco Code
    367-6374
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    830
1 Roll
3×200
-
Green
Band Wrapping
-
7 Day(s)
SGD 35.01

Part Number : PE-73
Days to Ship 7 Day(s)
Standard Unit Price SGD 35.01
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    3×200
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    Band Wrapping
  • JAN Code
    -
  • Trusco Code
    367-6382
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    970
1 Roll
3×200
-
Black
Band Wrapping
-
7 Day(s)
SGD 35.01

Part Number : PE-74
Days to Ship 7 Day(s)
Standard Unit Price SGD 35.01
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    3×200
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Black
  • Package Presentation
    Band Wrapping
  • JAN Code
    -
  • Trusco Code
    367-6391
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    970
1 Roll
6×200
-
Green
Band Wrapping
-
7 Day(s)
SGD 108.97

Part Number : PE-103
Days to Ship 7 Day(s)
Standard Unit Price SGD 108.97
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×200
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    Band Wrapping
  • JAN Code
    -
  • Trusco Code
    367-6358
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    3500
-
9×150
Green
Green
Drum-Wound
4903599063387
7 Day(s)
SGD 190.39

Part Number : PRE-53
Days to Ship 7 Day(s)
Standard Unit Price SGD 190.39

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    9×150
  • Color
    Green
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    Drum-Wound
  • JAN Code
    4903599063387
  • Trusco Code
    754-1279
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    6540
  • Mass(g)
    -
  • Amount Of Content
    -
-
12×100
Green
Green
Drum-Wound
4903599063394
7 Day(s)
SGD 222.01

Part Number : PRE-63
Days to Ship 7 Day(s)
Standard Unit Price SGD 222.01

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    12×100
  • Color
    Green
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    Drum-Wound
  • JAN Code
    4903599063394
  • Trusco Code
    754-1287
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    7550
  • Mass(g)
    -
  • Amount Of Content
    -
1 Roll
3×200
-
Green
Drum-Wound
-
7 Day(s)
SGD 67.60

Part Number : PRE-73
Days to Ship 7 Day(s)
Standard Unit Price SGD 67.60
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    3×200
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8705
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    1400
1 Roll
4×200
-
Green
Drum-Wound
-
7 Day(s)
SGD 88.00

Part Number : PRE-83
Days to Ship 7 Day(s)
Standard Unit Price SGD 88.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    4×200
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8713
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    2000
1 Roll
5×200
-
Green
Drum-Wound
-
7 Day(s)
SGD 113.27

Part Number : PRE-93
Days to Ship 7 Day(s)
Standard Unit Price SGD 113.27
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    5×200
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8721
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    2900
1 Roll
6×200
-
Green
Drum-Wound
-
7 Day(s)
SGD 148.60

Part Number : PRE-103
Days to Ship 7 Day(s)
Standard Unit Price SGD 148.60
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyethylene (PE)
  • Type
    3-strand
  • Wire diameter × length(mm×m)
    6×200
  • Color
    -
  • Properties
    Water Resistance
  • Color
    Green
  • Package Presentation
    Drum-Wound
  • JAN Code
    -
  • Trusco Code
    370-8691
  • Features
    Lightweight rope, resilient to water, and strong, with a good resilience against shocks.
  • Use
    Net, agriculture and horticulture, interior etc.
  • Mass (g)
    -
  • Mass(g)
    3900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight and strong against water, strong and shock resistant.

Usage

●Net, agriculture and horticulture, interior, etc.

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)