(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PV Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

PV Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

Standard Unit Price:
SGD 7.19-
Days to Ship :
8 Day(s)

[Features]
· The disadvantages of polyethylene (hardness, slipperiness) are canceled by stranding it with vinylon. Affordable rope with excellent workability.
[Applications]
· Packing of light packages.
· For securing materials at architectural sites.
· For mooring of leisure boats, etc.

Basic Specifications

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Color
    Yellow
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Quantity
    1 Roll

Details

Part Number
Quantity

Refine by

  • 1 Roll
  • Clear
Wire diameter × length(mm×m)

Refine by

  • 3×10
  • 3×50
  • 4×10
  • 4×50
  • 6×10
  • 6×20
  • 6×30
  • 9×20
  • 9×30
  • 9×150
  • 12×20
  • 12×30
  • 12×100
  • 16×50
  • Clear
Trusco Code

Refine by

  • 511-2966
  • 511-2958
  • 511-2940
  • 511-2931
  • 511-2923
  • 511-2915
  • 511-2907
  • 511-2893
  • 511-2885
  • 511-2877
  • 511-2869
  • 511-2851
  • 511-2842
  • 511-2834
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12×100
511-2958
8 Day(s)
SGD 259.00

Part Number : R-12100PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 259.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    12×100
  • Color
    Yellow
  • Trusco Code
    511-2958
  • Mass(g)
    8200
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Bobbin reel (Large)
1 Roll
12×20
511-2931
8 Day(s)
SGD 49.50

Part Number : R-1220PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 49.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    12×20
  • Color
    Yellow
  • Trusco Code
    511-2931
  • Mass(g)
    1450
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Band Wrapping
1 Roll
12×30
511-2940
8 Day(s)
SGD 67.10

Part Number : R-1230PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 67.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    12×30
  • Color
    Yellow
  • Trusco Code
    511-2940
  • Mass(g)
    2080
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Band Wrapping
1 Roll
16×50
511-2966
8 Day(s)
SGD 240.50

Part Number : R-1650PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 240.50
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    16×50
  • Color
    Yellow
  • Trusco Code
    511-2966
  • Mass(g)
    7800
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Bobbin reel (Large)
1 Roll
3×10
511-2834
8 Day(s)
SGD 7.19

Part Number : R-310PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.19
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    3×10
  • Color
    Yellow
  • Trusco Code
    511-2834
  • Mass(g)
    50
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    With Bag
1 Roll
3×50
511-2842
8 Day(s)
SGD 19.18

Part Number : R-350PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.18
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    3×50
  • Color
    Yellow
  • Trusco Code
    511-2842
  • Mass(g)
    310
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Bobbin reel (Small)
1 Roll
4×10
511-2851
8 Day(s)
SGD 8.85

Part Number : R-410PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.85
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    4×10
  • Color
    Yellow
  • Trusco Code
    511-2851
  • Mass(g)
    100
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    With Bag
1 Roll
4×50
511-2869
8 Day(s)
SGD 26.36

Part Number : R-450PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    4×50
  • Color
    Yellow
  • Trusco Code
    511-2869
  • Mass(g)
    550
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Bobbin reel (Small)
1 Roll
6×10
511-2877
8 Day(s)
SGD 10.85

Part Number : R-610PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.85
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    6×10
  • Color
    Yellow
  • Trusco Code
    511-2877
  • Mass(g)
    180
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    With Bag
1 Roll
6×20
511-2885
8 Day(s)
SGD 17.85

Part Number : R-620PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.85
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    6×20
  • Color
    Yellow
  • Trusco Code
    511-2885
  • Mass(g)
    360
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Band Wrapping
1 Roll
6×30
511-2893
8 Day(s)
SGD 33.65

Part Number : R-630PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.65
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    6×30
  • Color
    Yellow
  • Trusco Code
    511-2893
  • Mass(g)
    520
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Band Wrapping
1 Roll
9×150
511-2923
8 Day(s)
SGD 235.10

Part Number : R-9150PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 235.10
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    9×150
  • Color
    Yellow
  • Trusco Code
    511-2923
  • Mass(g)
    7200
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Bobbin reel (Large)
1 Roll
9×20
511-2907
8 Day(s)
SGD 32.00

Part Number : R-920PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.00
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    9×20
  • Color
    Yellow
  • Trusco Code
    511-2907
  • Mass(g)
    860
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Band Wrapping
1 Roll
9×30
511-2915
8 Day(s)
SGD 44.80

Part Number : R-930PV
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.80
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Polyethylene (PE), Vinylon stranded
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    9×30
  • Color
    Yellow
  • Trusco Code
    511-2915
  • Mass(g)
    1280
  • Features
    Hard and slippery disadvantages of polyethylene are canceled by stranding it with vinylon. Affordable rope with good workability.
  • Application
    For packaging of light packages, fixing materials at construction sites, mooring of leisure boats, etc.
  • Package Form
    Band Wrapping

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By twisting vinylon with polyethylene, it is excellent in wear resistance and easy to tie suitable for work.

Usage

●Packing of light wrapping bags.
●Fixing material at construction site.

Specification

●Color:Yellow

Materials

●Mixed Polyethylene(PE) and Vinylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)