(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nylon Arm Cover, Water Repellent Type, White, 221T-12 [12 Pairs]

Nylon Arm Cover, Water Repellent Type, White, 221T-12 [12 Pairs]

Standard Unit Price:
SGD 46.64
Days to Ship :
7 Day(s)

[Features]
· The water repellent finish repels water and oil.
· The wrists are tucked to ease tightness.
· The inside is sewn in a special way to prevent the threads from fraying.

Basic Specifications

  • Product Model
    Oil Resistant
  • Color
    White
  • Width(cm)
    17
  • Length(cm)
    35
  • Thickness(mm)
    0.09
  • Trusco Code
    388-0184
  • Features
    Water and Oil Expelled Through Water Repellent Processing
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Nylon
  • Mass(g/bag)
    260
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (12 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (12 Pairs)
7 Day(s)
SGD 46.64

Part Number : 221T-12
Days to Ship 7 Day(s)
Standard Unit Price SGD 46.64
Quantity 1 Bag (12 Pairs)

Specificationtitle

  • Product Model
    Oil Resistant
  • Color
    White
  • Width(cm)
    17
  • Length(cm)
    35
  • Thickness(mm)
    0.09
  • Trusco Code
    388-0184
  • Features
    Water and Oil Expelled Through Water Repellent Processing
  • Features 2
    As the wrist part has an elastic cuff, it can loosen tightening.
  • Material Quality
    Nylon
  • Mass(g/bag)
    260

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)