(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
SYA-CS Type, Helmet (With Shield Surface), Clear

SYA-CS Type, Helmet (With Shield Surface), Clear

Standard Unit Price:
SGD 91.44
Days to Ship :
8 Day(s)

[Features]
· Includes a brim and grooves, suitable for outdoor work.
[Applications]
· For protection from flying/falling objects, protection during falls, for protection from electricity.
· For electrical insulation. (Working voltage 7000 V or less)

Basic Specifications

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    SF Interior Type Chin Strap One-touch with Shock Absorbing Liner
  • Trusco Code
    371-8841
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    485
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 91.44

Part Number : SYA-S-WKP
Days to Ship 8 Day(s)
Standard Unit Price SGD 91.44
Quantity 1 pc.

Specificationtitle

  • Color
    White
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Specifications
    SF Interior Type Chin Strap One-touch with Shock Absorbing Liner
  • Trusco Code
    371-8841
  • Use
    To protect from flying or falling objects, injury from falls.
  • Mass(g)
    485

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)