(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cargo Holding Net (Mesh Size 110 mm)

Cargo Holding Net (Mesh Size 110 mm)

Standard Unit Price:
SGD 164.70-
Days to Ship :
8 Day(s)

A net which can be used for preventing baggage from falling over or falling down, and for classification management.
[Features]
· Convenient for holding large pieces of cargo.
· It can also be used when a net with large mesh is required, as well as cargo holding net use.
· With a rope stitched around the periphery, it is unlikely to unravel.
[Applications]
· For containing bulk goods, securing sheets and pallet loads.
· Prevents goods stored in open air from being scattering by the wind.
· Partition for gymnasiums and factories.

Basic Specifications

  • Product Type
    Protective net
  • Color
    Green
  • Mesh size(mm)
    110
  • Features
    Superior strength net for load holding.
  • Application
    Containing bulk goods, securing sheets and pallet loads. Prevents open-air storage goods from being scattering by the wind. Partition for gymnasiums and factories.
  • Thread diam.
    2.8mm
  • Material
    Polyethylene (PE)
  • Tissue
    400 d / 60 strings / 110th mm / Knotless
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width×Length(m)

Refine by

  • 3.6X3.6
  • 3.6X5.4
  • Clear
Trusco Code

Refine by

  • 287-0681
  • 287-0673
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3.6X3.6
287-0673
8 Day(s)
SGD 164.70

Part Number : TN110-3636
Days to Ship 8 Day(s)
Standard Unit Price SGD 164.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Protective net
  • Width×Length(m)
    3.6X3.6
  • Color
    Green
  • Mesh size(mm)
    110
  • Trusco Code
    287-0673
  • Features
    Superior strength net for load holding.
  • Application
    Containing bulk goods, securing sheets and pallet loads. Prevents open-air storage goods from being scattering by the wind. Partition for gymnasiums and factories.
  • Thread diam.
    2.8mm
  • Material
    Polyethylene (PE)
  • Tissue
    400 d / 60 strings / 110th mm / Knotless
  • Mass(g)
    1100
1 pc.
3.6X5.4
287-0681
8 Day(s)
SGD 222.70

Part Number : TN110-3654
Days to Ship 8 Day(s)
Standard Unit Price SGD 222.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Protective net
  • Width×Length(m)
    3.6X5.4
  • Color
    Green
  • Mesh size(mm)
    110
  • Trusco Code
    287-0681
  • Features
    Superior strength net for load holding.
  • Application
    Containing bulk goods, securing sheets and pallet loads. Prevents open-air storage goods from being scattering by the wind. Partition for gymnasiums and factories.
  • Thread diam.
    2.8mm
  • Material
    Polyethylene (PE)
  • Tissue
    400 d / 60 strings / 110th mm / Knotless
  • Mass(g)
    1600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)