(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Shock Absorbing Floor Curing Sheet (Made of Polyethylene)

Click this image to zoom it.

Move the mouse over the image to zoom

Shock Absorbing Floor Curing Sheet (Made of Polyethylene)

Standard Unit Price:
SGD 63.30
Days to Ship :
8 Day(s)

Shock absorbing floor curing sheet (polyethylene) that gently protects the workplace and workers with its excellent cushioning and grip.
[Features]
· Laminate made of strong PE film (15-20 μm) on 2 mm thick foamed sheet.
· Easy to use even in narrow work sites, easily maneuverable 30 m coil (outer diameter: approx. 30 cm).
· Closed-cell foam to enable excellent water repulsion and moisture resistance.
· Even after it is used up, it produces no waste, because there is no cardboard core.
· Does not emit harmful gases even when burned.
· This product can be easily cut with a box cutter, scissors, or other tool to suit the location where it is used.
[Applications]
· For relocation, ground level at construction sites, and wall curing.

Basic Specifications

  • Product Type
    Protective sheet
  • Thickness(mm)
    2
  • Width×Length(m)
    1X30
  • Shape
    Rolled Type
  • Features
    Dioxin and other organic substances will not be released even if burnt. This product has excellent water repulsion and moisture resistance properties thanks to independent foaming. This product can be easily cut with a knife, scissors, or other tools depending on the location of use.
  • Material
    Polyethylene (PE)
  • Mass(g)
    1.95
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Blue
  • Green
  • Clear
Trusco Code

Refine by

  • 408-9413
  • 408-9405
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Blue
408-9405
8 Day(s)
SGD 63.30

Part Number : TYY-120-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 63.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Protective sheet
  • Thickness(mm)
    2
  • Width×Length(m)
    1X30
  • Color
    Blue
  • Shape
    Rolled Type
  • Trusco Code
    408-9405
  • Features
    Dioxin and other organic substances will not be released even if burnt. This product has excellent water repulsion and moisture resistance properties thanks to independent foaming. This product can be easily cut with a knife, scissors, or other tools depending on the location of use.
  • Material
    Polyethylene (PE)
  • Mass(g)
    1.95
1 Roll
Green
408-9413
8 Day(s)
SGD 63.30

Part Number : TYY-120-GN
Days to Ship 8 Day(s)
Standard Unit Price SGD 63.30
Quantity 1 Roll

Specificationtitle

  • Product Type
    Protective sheet
  • Thickness(mm)
    2
  • Width×Length(m)
    1X30
  • Color
    Green
  • Shape
    Rolled Type
  • Trusco Code
    408-9413
  • Features
    Dioxin and other organic substances will not be released even if burnt. This product has excellent water repulsion and moisture resistance properties thanks to independent foaming. This product can be easily cut with a knife, scissors, or other tools depending on the location of use.
  • Material
    Polyethylene (PE)
  • Mass(g)
    1.95

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for floor curing at the construction on site.
●It suppresses scratches on the floor with cushioning performance.(tape stopping is necessary so as not to move.)
●Caring effectiveness increases by using together with minadan curing.

Specification

●W x L(m):1 x 30
●Thickness(mm):2
●SPQ(piece):1

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)