(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Eco UV Sheet #4000 (Green)

Eco UV Sheet #4000 (Green)

Standard Unit Price:
SGD 30.10-
Days to Ship :
7 Day(s) or more

Ultra-thick weatherproof UV sheet #4000.
[Features]
· This product is weather resistant in the long term, thanks to a UV deterioration prevention agent.
· Amount of greenhouse gases generated during incineration disposal of the sheet is minimal, making it environmentally friendly.
[Applications]
· Ideal for covering materials for extended periods of time, waterproofing open-air curing sites, and for use as a cover for port facilities.
· Can be used for curing of simple warehouse materials, construction work in forests, mountains and parkland.

Basic Specifications

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Color
    Green
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width×Length(m)

Refine by

  • 1.71X1.71
  • 1.71X2.61
  • 2.62X3.51
  • 3.51X3.52
  • 3.52X5.31
  • 5.29X5.31
  • 5.29X7.11
  • 9.91X9.91
  • Clear
Number of Grommets(piece)

Refine by

  • 8
  • 10
  • 14
  • 16
  • 20
  • 24
  • 28
  • 44
  • Clear
Trusco Code

Refine by

  • 360-0319
  • 360-0301
  • 360-0297
  • 360-0289
  • 360-0271
  • 360-0262
  • 360-0254
  • 360-0246
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9.91X9.91
44
360-0319
7 Day(s)
SGD 838.10

Part Number : TUV4000GN1010
Days to Ship 7 Day(s)
Standard Unit Price SGD 838.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Width×Length(m)
    9.91X9.91
  • Color
    Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    44
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Trusco Code
    360-0319
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    21500
1 pc.
1.71X1.71
8
360-0246
8 Day(s)
SGD 30.10

Part Number : TUV4000GN1818
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Width×Length(m)
    1.71X1.71
  • Color
    Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    8
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Trusco Code
    360-0246
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    700
1 pc.
1.71X2.61
10
360-0254
8 Day(s)
SGD 44.10

Part Number : TUV4000GN1827
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Width×Length(m)
    1.71X2.61
  • Color
    Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    10
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Trusco Code
    360-0254
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    1000
1 pc.
2.62X3.51
14
360-0262
8 Day(s)
SGD 78.90

Part Number : TUV4000GN2736
Days to Ship 8 Day(s)
Standard Unit Price SGD 78.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Width×Length(m)
    2.62X3.51
  • Color
    Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    14
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Trusco Code
    360-0262
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    2100
1 pc.
3.51X3.52
16
360-0271
8 Day(s)
SGD 113.70

Part Number : TUV4000GN3636
Days to Ship 8 Day(s)
Standard Unit Price SGD 113.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Width×Length(m)
    3.51X3.52
  • Color
    Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    16
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Trusco Code
    360-0271
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    2800
1 pc.
3.52X5.31
20
360-0289
8 Day(s)
SGD 137.20

Part Number : TUV4000GN3654
Days to Ship 8 Day(s)
Standard Unit Price SGD 137.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Width×Length(m)
    3.52X5.31
  • Color
    Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    20
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Trusco Code
    360-0289
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    4200
1 pc.
5.29X5.31
24
360-0297
8 Day(s)
SGD 208.30

Part Number : TUV4000GN5454
Days to Ship 8 Day(s)
Standard Unit Price SGD 208.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Width×Length(m)
    5.29X5.31
  • Color
    Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    24
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Trusco Code
    360-0297
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    6300
1 pc.
5.29X7.11
28
360-0301
8 Day(s)
SGD 282.90

Part Number : TUV4000GN5472
Days to Ship 8 Day(s)
Standard Unit Price SGD 282.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    UV sheet
  • Thickness(mm)
    0.32
  • Width×Length(m)
    5.29X7.11
  • Color
    Green
  • Shape
    Folding Type
  • Number of Grommets(piece)
    28
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.36
  • Trusco Code
    360-0301
  • Features
    Reduced the greenhouse gas produced when incinerated by combining with a ultraviolet anti-deterioration agent.
  • Application
    For covering simple warehouses.
  • Tensile Strength
    Vertical 931 N/5 cm, horizontal 931 N/5 cm
  • Durability period
    Approximately 2 to 3 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Mass(g)
    8400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an environmentally friendly sheet that reduces the greenhouse gas emissions generated during incineration.

Usage

●Long term(2 to 3 years) coverage. 
●For the covering of a simple warehouse.

Specification

●Thickness: 0.32mm 
●Tensile Strength: Vertical 1000N/5cm, Horizontal 900N/5cm 
●Endurance Period: Approx. 2 to 3 Years 
●Eyelet Pitch: 90cm

Materials

●Sheet: Polyethylene(PE) 
●Eyelet: Aluminum(inner diameter: 12mm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)