(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Buffer Curing Sheet Ethanone (Made of Low Density Polyethylene)

Buffer Curing Sheet Ethanone (Made of Low Density Polyethylene)

Standard Unit Price:
SGD 74.40
Days to Ship :
8 Day(s)

A net that can be used in various contexts.
[Features]
· Commonly used polyethylene net.
· With a rope stitched around the periphery, it is unlikely to unravel.
[Applications]
· For various uses, such as safety nets, luggage holders, bird avoidance, and area division.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2
  • Width x Length(m)
    1X30
  • Color
    Blue
  • Shape
    Roll Model
  • Trusco Code
    212-3665
  • Features
    Closed-cell to enable excellent water repulsion and moisture resistance.
  • Features 2
    This product can be easily cut with a box cutter, scissors, or other tool depending on the use location.
  • Material (Body)
    Low Density Polyethylene (LLDPE)
  • Mass(g)
    2000
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 74.40

Part Number : EN-Y120
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.40
Quantity 1 Roll

Specificationtitle

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2
  • Width x Length(m)
    1X30
  • Color
    Blue
  • Shape
    Roll Model
  • Trusco Code
    212-3665
  • Features
    Closed-cell to enable excellent water repulsion and moisture resistance.
  • Features 2
    This product can be easily cut with a box cutter, scissors, or other tool depending on the use location.
  • Material (Body)
    Low Density Polyethylene (LLDPE)
  • Mass(g)
    2000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)