(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Standard Type Yellow Fastener for Simple Doorway

Standard Type Yellow Fastener for Simple Doorway

Standard Unit Price:
SGD 74.61
Days to Ship :
5 Day(s) or more

[Features]
· Retains airtightness better than curtains, and can be retrofitted in existing sites.
· Has a gusset part for excellent ease of use.
· Uses an easy-to-see yellow fastener, and is ideal for use as a fastener on a simple entrance/exit sheet for a security room.
[Applications]
· For entrance/exit to security zones around polyethylene sheet/asbestos removal work.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.2
  • Width x Length(m)
    200X2.2
  • Shape
    Roll Model
  • Trusco Code
    331-3158
  • Features
    Convenient to use with a gusset.
  • Use
    For the security area's entrance of the poly sheet asbestos removal work.
  • Specifications
    Recommended tape for mounting: Achilles vinyl tape (NM50/NM100, not included)
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Long Fastener(mm)
    2000
  • Mass(g)
    200
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5 Day(s) or more
SGD 74.61

Part Number : FAS-YELLOW
Days to Ship 5 Day(s) or more
Standard Unit Price SGD 74.61
Quantity 1 pc.

Specificationtitle

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.2
  • Width x Length(m)
    200X2.2
  • Shape
    Roll Model
  • Trusco Code
    331-3158
  • Features
    Convenient to use with a gusset.
  • Use
    For the security area's entrance of the poly sheet asbestos removal work.
  • Specifications
    Recommended tape for mounting: Achilles vinyl tape (NM50/NM100, not included)
  • Material (Body)
    Polyvinyl Chloride (PVC)
  • Long Fastener(mm)
    2000
  • Mass(g)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)