(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Plain Trolley (for electricity)

Click this image to zoom it.

Move the mouse over the image to zoom

Plain Trolley (for electricity)

Standard Unit Price:
SGD 278.70-
Days to Ship :
7 Day(s)

[Features]
· Strong, attractive electrostatic powder coating.
· Adjustable I-shaped steel mounting. Mountable to 3 types of I-shaped steel.
· Mountable on thicker travel rails by adjuster collar attachment.

Basic Specifications

  • Product Type
    Trolley
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Load Rating(t)

Refine by

  • 0.5
  • 1
  • 2
  • Clear
Smallest Rotation Radius(mm)

Refine by

  • 900
  • 1100
  • 1200
  • Clear
Adaptable Transverse Rail Width(mm)

Refine by

  • 75-100-125
  • 100-125-150
  • Clear
Trusco Code

Refine by

  • 387-0863
  • 387-0855
  • 387-0847
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.5
900
75-100-125
387-0847
7 Day(s)
SGD 278.70

Part Number : PE-00500
Days to Ship 7 Day(s)
Standard Unit Price SGD 278.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    0.5
  • Smallest Rotation Radius(mm)
    900
  • Adaptable Transverse Rail Width(mm)
    75-100-125
  • Trusco Code
    387-0847
  • Mass(g)
    8000
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
1 unit
1
1100
75-100-125
387-0855
7 Day(s)
SGD 364.60

Part Number : PE-01000
Days to Ship 7 Day(s)
Standard Unit Price SGD 364.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    1
  • Smallest Rotation Radius(mm)
    1100
  • Adaptable Transverse Rail Width(mm)
    75-100-125
  • Trusco Code
    387-0855
  • Mass(g)
    11000
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
1 unit
2
1200
100-125-150
387-0863
7 Day(s)
SGD 552.90

Part Number : PE-02000
Days to Ship 7 Day(s)
Standard Unit Price SGD 552.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    2
  • Smallest Rotation Radius(mm)
    1200
  • Adaptable Transverse Rail Width(mm)
    100-125-150
  • Trusco Code
    387-0863
  • Mass(g)
    19000
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)