(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plain Trolley For Manual Use Rated Load 0.5-5 t

Click this image to zoom it.

Move the mouse over the image to zoom

Plain Trolley For Manual Use Rated Load 0.5-5 t

Standard Unit Price:
SGD 252.20-
Days to Ship :
7 Day(s) or more

Widely usable trolley for traverse movement.
[Features]
·Strong and beautiful electrostatic powder coating.
·Since the attachment of the I-shaped steel base is adjustable, it can be attached to 3 types of I-shaped steel.
·By installing an adjustment collar, it is possible to attach it to a thicker running rail.
·Because it is adjustable, this one product can handle 3 types of I-beams.
[Applications]
·For traversing the hoist.
·Widely used as a trolley in all industries.

Basic Specifications

  • Product Type
    Trolley
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Load Rating(t)

Refine by

  • 0.5
  • 1
  • 1.6
  • 2
  • 3.15
  • 5
  • Clear
Smallest Rotation Radius(mm)

Refine by

  • 900
  • 1100
  • 1200
  • 1700
  • 2300
  • Clear
Adaptable Transverse Rail Width(mm)

Refine by

  • 75-100-125
  • 100-125-150
  • 125-150-175
  • Clear
Trusco Code

Refine by

  • 138-1105
  • 138-1083
  • 138-1067
  • 138-1041
  • 138-1024
  • 460-8003
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.5
900
75-100-125
138-1024
7 Day(s)
SGD 252.20

Part Number : P-00500
Days to Ship 7 Day(s)
Standard Unit Price SGD 252.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    0.5
  • Smallest Rotation Radius(mm)
    900
  • Adaptable Transverse Rail Width(mm)
    75-100-125
  • Trusco Code
    138-1024
  • Mass(g)
    8000
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
1 unit
1
1100
75-100-125
138-1041
7 Day(s)
SGD 329.70

Part Number : P-01000
Days to Ship 7 Day(s)
Standard Unit Price SGD 329.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    1
  • Smallest Rotation Radius(mm)
    1100
  • Adaptable Transverse Rail Width(mm)
    75-100-125
  • Trusco Code
    138-1041
  • Mass(g)
    11000
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
1 unit
1.6
1200
100-125-150
138-1067
7 Day(s)
SGD 502.10

Part Number : P-01600
Days to Ship 7 Day(s)
Standard Unit Price SGD 502.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    1.6
  • Smallest Rotation Radius(mm)
    1200
  • Adaptable Transverse Rail Width(mm)
    100-125-150
  • Trusco Code
    138-1067
  • Mass(g)
    19000
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
1 unit
2
1200
100-125-150
138-1083
7 Day(s)
SGD 502.10

Part Number : P-02000
Days to Ship 7 Day(s)
Standard Unit Price SGD 502.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    2
  • Smallest Rotation Radius(mm)
    1200
  • Adaptable Transverse Rail Width(mm)
    100-125-150
  • Trusco Code
    138-1083
  • Mass(g)
    19000
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
1 unit
3.15
1700
100-125-150
138-1105
7 Day(s)
SGD 687.10

Part Number : P-03100
Days to Ship 7 Day(s)
Standard Unit Price SGD 687.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    3.15
  • Smallest Rotation Radius(mm)
    1700
  • Adaptable Transverse Rail Width(mm)
    100-125-150
  • Trusco Code
    138-1105
  • Mass(g)
    27000
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.
1 unit
5
2300
125-150-175
460-8003
10 Day(s)
SGD 1,205.20

Part Number : P-05000
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,205.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Trolley
  • Load Rating(t)
    5
  • Smallest Rotation Radius(mm)
    2300
  • Adaptable Transverse Rail Width(mm)
    125-150-175
  • Trusco Code
    460-8003
  • Mass(g)
    48500
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-Type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations. By equipping an adjustable collar, it is possible to mount to thicker rails.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the installation of I steel beam original is adjustable type, it can be mounted on three kinds of I steel beams.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)