(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pipe Hanger (Hanging Metal Fittings for Steel Pipe)

Click this image to zoom it.

Move the mouse over the image to zoom

Pipe Hanger (Hanging Metal Fittings for Steel Pipe)

Standard Unit Price:
SGD 38.48
Days to Ship :
8 Day(s)

Suspension fitting for connecting loading equipment. For mounting to single pipes.
[Features]
· Connection fitting for mounting hoists, chain blocks or pulley, etc., to carbon steel pipes (42.7 to 48.6).
· 2 types are available: a ring type (PHO) and a hook type (PHH).
[Applications]
· For connecting single pipes and loading tools.
* Use after checking the pipe strength and support distance, etc.

Basic Specifications

  • Product Type
    Hanging Hook
  • Load Rating(t)
    0.35
  • Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
    42.7~48.6
  • Type Details
    Pipe Straps
  • Mass(g)
    500
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Trusco Code

Refine by

  • 290-2346
  • 375-1040
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
PHH
1 unit
375-1040
8 Day(s)
SGD 38.48

Part Number : PHH
Days to Ship 8 Day(s)
Standard Unit Price SGD 38.48
Quantity 1 unit

Specificationtitle

  • Product Type
    Hanging Hook
  • Load Rating(t)
    0.35
  • Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
    42.7~48.6
  • Type Details
    Pipe Straps
  • Trusco Code
    375-1040
  • Mass(g)
    500
PHO
1 unit
290-2346
8 Day(s)
SGD 38.48

Part Number : PHO
Days to Ship 8 Day(s)
Standard Unit Price SGD 38.48
Quantity 1 unit

Specificationtitle

  • Product Type
    Hanging Hook
  • Load Rating(t)
    0.35
  • Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
    42.7~48.6
  • Type Details
    Pipe Straps
  • Trusco Code
    290-2346
  • Mass(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)