(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Simple Type Pulley (Shackle Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Simple Type Pulley (Shackle Type)

Standard Unit Price:
SGD 53.30-
Days to Ship :
8 Day(s)

Shackle type pulley.
[Features]
· Head is shackle type. Sheave has bearings.
· Made of steel. Made in Japan.
[Applications]
· Pass a rope through for use in lifting and pulling cargo, etc.

Basic Specifications

  • Product Type
    Pulley
  • Features
    Head is shackle type. Sheave has bearings.
  • Application
    A rope can be passed through to be used for lifting and pulling cargo, etc.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Basic Working Load(kg)

Refine by

  • 250
  • 350
  • 750
  • Clear
Maximum Diameter of Operating Rope(mm)

Refine by

  • 8
  • 10
  • 12
  • Clear
Dameter of a car(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
Dimension (length)(mm)

Refine by

  • 135
  • 185
  • 240
  • Clear
Dimension (width)(mm)

Refine by

  • 58
  • 85
  • 110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
250
8
50
135
58
8 Day(s)
SGD 53.30

Part Number : TSY-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Basic Working Load(kg)
    250
  • Product Type
    Pulley
  • Maximum Diameter of Operating Rope(mm)
    8
  • Dameter of a car(mm)
    50
  • Dimension (length)(mm)
    135
  • Dimension (width)(mm)
    58
  • Dimension (depth)(mm)
    35
  • Trusco Code
    383-0292
  • Mass(g)
    450
  • Features
    Head is shackle type. Sheave has bearings.
  • Application
    A rope can be passed through to be used for lifting and pulling cargo, etc.
1 pc.
350
10
75
185
85
8 Day(s)
SGD 83.30

Part Number : TSY-75
Days to Ship 8 Day(s)
Standard Unit Price SGD 83.30
Quantity 1 pc.

Specificationtitle

  • Basic Working Load(kg)
    350
  • Product Type
    Pulley
  • Maximum Diameter of Operating Rope(mm)
    10
  • Dameter of a car(mm)
    75
  • Dimension (length)(mm)
    185
  • Dimension (width)(mm)
    85
  • Dimension (depth)(mm)
    40
  • Trusco Code
    383-0306
  • Mass(g)
    1100
  • Features
    Head is shackle type. Sheave has bearings.
  • Application
    A rope can be passed through to be used for lifting and pulling cargo, etc.
1 pc.
750
12
100
240
110
8 Day(s)
SGD 117.10

Part Number : TSY-100
Days to Ship 8 Day(s)
Standard Unit Price SGD 117.10
Quantity 1 pc.

Specificationtitle

  • Basic Working Load(kg)
    750
  • Product Type
    Pulley
  • Maximum Diameter of Operating Rope(mm)
    12
  • Dameter of a car(mm)
    100
  • Dimension (length)(mm)
    240
  • Dimension (width)(mm)
    110
  • Dimension (depth)(mm)
    50
  • Trusco Code
    383-0314
  • Mass(g)
    2200
  • Features
    Head is shackle type. Sheave has bearings.
  • Application
    A rope can be passed through to be used for lifting and pulling cargo, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Head is shackle type.

Usage

●For lifting and pulling of the luggage, etc through the rope.

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)