(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pulley, Simple Snatch, Hook Type

Click this image to zoom it.

Move the mouse over the image to zoom

Pulley, Simple Snatch, Hook Type

Standard Unit Price:
SGD 56.84-
Days to Ship :
8 Day(s) or more

A simple pulley that is lightweight, compact, and whose side plates open.
[Features]
·A simple pulley with side plates that open.
·Small, lightweight and easy to carry.
·The side plate can be opened and closed.
[Applications]
·Ideal for hoisting and pulling loads by passing a rope through.
·Convenient for cargo handling work and rope guides.

Basic Specifications

  • Product Model
    Pulley
  • Material
    Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Working Load Limit(kg)

Refine by

  • 250
  • 350
  • 750
  • Clear
Maximum Rope Diameter(mm)

Refine by

  • 8
  • 9
  • 10
  • 12
  • Clear
Wheel Diameter(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
Dimension (Length)(mm)

Refine by

  • 175
  • 180
  • 192
  • 240
  • 300
  • Clear
Dimension (Width)(mm)

Refine by

  • 58
  • 85
  • 110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
250
8
50
180
58
8 Day(s)
SGD 71.80

Part Number : SS50-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 71.80
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    8
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    180
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    520
1 pc.
250
8
50
192
58
18 Day(s)
SGD 85.39

Part Number : SS50X2
Days to Ship 18 Day(s)
Standard Unit Price SGD 85.39
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    8
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    192
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    57
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    1000
1 pc.
350
12
75
240
85
8 Day(s)
SGD 99.00

Part Number : SS75-B
Days to Ship 8 Day(s)
Standard Unit Price SGD 99.00
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    350
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    12
  • Wheel Diameter(mm)
    75
  • Dimension (Length)(mm)
    240
  • Dimension (Width)(mm)
    85
  • Dimension (Depth)(mm)
    40
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    1250
1 pc.
750
12
100
300
110
18 Day(s)
SGD 132.31

Part Number : SS100-B
Days to Ship 18 Day(s)
Standard Unit Price SGD 132.31
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    750
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    12
  • Wheel Diameter(mm)
    100
  • Dimension (Length)(mm)
    300
  • Dimension (Width)(mm)
    110
  • Dimension (Depth)(mm)
    50
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    2300
1 pc.
250
8
50
180
58
8 Day(s)
SGD 56.84

Part Number : SS-50
Days to Ship 8 Day(s)
Standard Unit Price SGD 56.84
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    8
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    180
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Steel
  • Trusco Code
    215-5486
  • Mass(g)
    520
1 pc.
350
10
75
240
85
8 Day(s)
SGD 70.81

Part Number : SS-75
Days to Ship 8 Day(s)
Standard Unit Price SGD 70.81
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    350
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    10
  • Wheel Diameter(mm)
    75
  • Dimension (Length)(mm)
    240
  • Dimension (Width)(mm)
    85
  • Dimension (Depth)(mm)
    40
  • Material
    Steel
  • Trusco Code
    215-5494
  • Mass(g)
    1250
1 pc.
750
12
100
300
110
8 Day(s)
SGD 99.09

Part Number : SS-100
Days to Ship 8 Day(s)
Standard Unit Price SGD 99.09
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    750
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    12
  • Wheel Diameter(mm)
    100
  • Dimension (Length)(mm)
    300
  • Dimension (Width)(mm)
    110
  • Dimension (Depth)(mm)
    50
  • Material
    Steel
  • Trusco Code
    215-5508
  • Mass(g)
    2300
1 pc.
250
9
50
175
58
18 Day(s)
SGD 72.62

Part Number : SSO50-B
Days to Ship 18 Day(s)
Standard Unit Price SGD 72.62
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    250
  • Product Model
    Pulley
  • Maximum Rope Diameter(mm)
    9
  • Wheel Diameter(mm)
    50
  • Dimension (Length)(mm)
    175
  • Dimension (Width)(mm)
    58
  • Dimension (Depth)(mm)
    35
  • Material
    Steel
  • Trusco Code
    -
  • Mass(g)
    520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compact, lightweight and easy to carry. 
●Can be open and close the side plate.

Usage

●For lifting and pulling of the luggage, etc through the rope.

Specification

●None bucket 
●Snatch Type
●Number of wheels: 1

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)