(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heavy-duty pulley two-wheel snatch (hook type)

Heavy-duty pulley two-wheel snatch (hook type)

Standard Unit Price:
SGD 111.65-
Days to Ship :
8 Day(s) or more

An orthodox two-wheeled pulley with open side plates.
[Features]
·A strong and robust pulley.
·The hooks are made of special steel and have anti-slip features for safety.
·The sheave contains metal and is equipped with an oilless metal (sintered oil-impregnated bearing).
·Since the side plate opens, it can be attached even from the middle of the rope.
[Applications]
·Useful for hoisting and pulling loads by passing a rope through.
·Ideal for cargo handling work and rope guides.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Working Load Limit(kg)

Refine by

  • 500
  • 1000
  • 1500
  • 2000
  • Clear
Type Details

Refine by

  • Two-wheel Type
  • Clear
Maximum Rope Diameter(mm)

Refine by

  • 10
  • 12
  • 16
  • 18
  • 20
  • Clear
Wheel Diameter(mm)

Refine by

  • 75
  • 100
  • 125
  • 150
  • Clear
Number of Wheel

Refine by

  • 2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500
Two-wheel Type
10
75
2
8 Day(s)
SGD 111.65

Part Number : 75X2S
Days to Ship 8 Day(s)
Standard Unit Price SGD 111.65
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    500
  • Product Model
    Pulley
  • Type Details
    Two-wheel Type
  • Maximum Rope Diameter(mm)
    10
  • Wheel Diameter(mm)
    75
  • Number of Wheel
    2
  • Material
    Steel
  • Dimension A(mm)
    300
  • Dimension B(mm)
    87
  • Dimension C(mm)
    65
  • JAN Code
    4990077010117
  • Trusco Code
    215-5516
  • Basic working load(Kg)
    -
  • Maximum Rope Diameter Used (mm)
    -
  • Material 1
    -
  • Mass(g)
    3000
  • Rope Diameter (mm or less)
    With Becket / Snatch Type
1 pc.
1000
Two-wheel Type
12
100
2
8 Day(s)
SGD 154.73

Part Number : 100X2S
Days to Ship 8 Day(s)
Standard Unit Price SGD 154.73
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1000
  • Product Model
    Pulley
  • Type Details
    Two-wheel Type
  • Maximum Rope Diameter(mm)
    12
  • Wheel Diameter(mm)
    100
  • Number of Wheel
    2
  • Material
    Steel
  • Dimension A(mm)
    345
  • Dimension B(mm)
    112
  • Dimension C(mm)
    79
  • JAN Code
    4990077010124
  • Trusco Code
    431-2091
  • Basic working load(Kg)
    -
  • Maximum Rope Diameter Used (mm)
    -
  • Material 1
    -
  • Mass(g)
    4700
  • Rope Diameter (mm or less)
    With Becket / Snatch Type
1 pc.
1000
Two-wheel Type
12
100
2
18 Day(s)
SGD 158.47

Part Number : 100X2SO
Days to Ship 18 Day(s)
Standard Unit Price SGD 158.47
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1000
  • Product Model
    Pulley
  • Type Details
    Two-wheel Type
  • Maximum Rope Diameter(mm)
    12
  • Wheel Diameter(mm)
    100
  • Number of Wheel
    2
  • Material
    Steel
  • Dimension A(mm)
    318
  • Dimension B(mm)
    112
  • Dimension C(mm)
    79
  • JAN Code
    -
  • Trusco Code
    -
  • Basic working load(Kg)
    -
  • Maximum Rope Diameter Used (mm)
    -
  • Material 1
    -
  • Mass(g)
    4700
  • Rope Diameter (mm or less)
    With Becket / Snatch Type
-
-
-
-
125
-
18 Day(s)
SGD 263.63

Part Number : 125-2S
Days to Ship 18 Day(s)
Standard Unit Price SGD 263.63

Specificationtitle

  • Working Load Limit(kg)
    -
  • Product Model
    Pulley
  • Type Details
    -
  • Maximum Rope Diameter(mm)
    -
  • Wheel Diameter(mm)
    125
  • Number of Wheel
    -
  • Material
    -
  • Dimension A(mm)
    -
  • Dimension B(mm)
    -
  • Dimension C(mm)
    -
  • JAN Code
    4990077010131
  • Trusco Code
    808-7137
  • Basic working load(Kg)
    1500
  • Maximum Rope Diameter Used (mm)
    14
  • Material 1
    Steel
  • Mass(g)
    8000
  • Rope Diameter (mm or less)
    -
  • Amount Of Content
    -
1 pc.
1500
Two-wheel Type
16
125
2
18 Day(s)
SGD 270.12

Part Number : 125X2S
Days to Ship 18 Day(s)
Standard Unit Price SGD 270.12
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    1500
  • Product Model
    Pulley
  • Type Details
    Two-wheel Type
  • Maximum Rope Diameter(mm)
    16
  • Wheel Diameter(mm)
    125
  • Number of Wheel
    2
  • Material
    Steel
  • Dimension A(mm)
    395
  • Dimension B(mm)
    140
  • Dimension C(mm)
    93
  • JAN Code
    -
  • Trusco Code
    -
  • Basic working load(Kg)
    -
  • Maximum Rope Diameter Used (mm)
    -
  • Material 1
    -
  • Mass(g)
    8000
  • Rope Diameter (mm or less)
    With Becket / Snatch Type
1 pc.
2000
Two-wheel Type
20
150
2
18 Day(s)
SGD 464.80

Part Number : 150X2S
Days to Ship 18 Day(s)
Standard Unit Price SGD 464.80
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    2000
  • Product Model
    Pulley
  • Type Details
    Two-wheel Type
  • Maximum Rope Diameter(mm)
    20
  • Wheel Diameter(mm)
    150
  • Number of Wheel
    2
  • Material
    Steel
  • Dimension A(mm)
    465
  • Dimension B(mm)
    168
  • Dimension C(mm)
    105
  • JAN Code
    -
  • Trusco Code
    -
  • Basic working load(Kg)
    -
  • Maximum Rope Diameter Used (mm)
    -
  • Material 1
    -
  • Mass(g)
    13500
  • Rope Diameter (mm or less)
    With Becket / Snatch Type
1 pc.
2000
Two-wheel Type
18
150
2
18 Day(s)
SGD 432.80

Part Number : 150X2SO
Days to Ship 18 Day(s)
Standard Unit Price SGD 432.80
Quantity 1 pc.

Specificationtitle

  • Working Load Limit(kg)
    2000
  • Product Model
    Pulley
  • Type Details
    Two-wheel Type
  • Maximum Rope Diameter(mm)
    18
  • Wheel Diameter(mm)
    150
  • Number of Wheel
    2
  • Material
    Steel
  • Dimension A(mm)
    438
  • Dimension B(mm)
    168
  • Dimension C(mm)
    105
  • JAN Code
    -
  • Trusco Code
    -
  • Basic working load(Kg)
    -
  • Maximum Rope Diameter Used (mm)
    -
  • Material 1
    -
  • Mass(g)
    13500
  • Rope Diameter (mm or less)
    With Becket / Snatch Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)